Hi Sir,
My customer would like design TPS55340. Here are the conditions.
Vin=17V ~21V typ19V
Vout=36V
Load I-out (max)= 0.5A.
Load I-out (min)= 0.06A
One more question, customer design target voltage output is 36V, any concern of TPS55430?
Would you please review and provide your comment?
schematic and inductor spec
we bench simulation
txn.box.com/.../ip36dibrt7p1daa2xu5uipdouwhjgcq4
BR,
SHH