Other Parts Discussed in Thread: TPS929120-Q1
please tell me
Is there a recommended LED driver that meets the following conditions for TI products?
-The number of LEDs and forward voltage are unknown because LED-UNIT is used
-The specifications of LED-UNIT are DC24V/1.5W products and DC24V/1.9W
-DC input is 24V or 36V
-Dimmable (PWM or analog input)
-Control from microcomputer
-Output OFF with Enable signal etc.
Does this TPS92613 meet the conditions?
Thanking you in advance