Other Parts Discussed in Thread: LM5155
Hi,
I need to validate the below power supply design for our product
Input voltage: 24V
Output voltage 180V
Topology: Boost non isolated
Ripple less than 50mV
Output current: 200mA
Have Selected LM3478 and its associated parts mentioned below
PCB size within area of 70mm x 50mm
MOSFET: IPT60R125G7XTMA1
Diode: C3D02060E
Inductor: 300uH (yet to select the part from wurth) with Sat current 1Amp
Output capacitor: B58035U5305M062 (3uF)
Input capacitor : 10uF
Regards
Vemana Shankar