Part Number: CSD17581Q5A
Other Parts Discussed in Thread: CSD17382F4, CSD25485F5
Dear Team,
Here is Kevin from Delta Taiwan team.
Please suggest the suitable P and N MOS, they are currently using DMN3065LW and DMP3056LSD
MOSFET (P-channel, N-channel) needs to meet at least
1.VDS=30V
2.VGS=+/-20V
3.ID=50mA
4. Packaged as SOT23
5. The variation curves of Rds(on) and temperature of N and P MOS are the same
6. The change curves of Bodydiode forward voltage and temperature of N and P MOS are the same
BR
Kevin