Hi
Input voltage 4.07V / 2.4A (Li-ion Battery)
Output voltage 5.14V / 1.64A
Calculating efficiency is 86%.
Input voltage drops up to 3.67 volts when using output terminal LOAD.
Calculation of the input voltage at 3.67V results in 95%.
Which formula is correct?
And is it normal operation?