Hello,
We are using LM5030 for our push pull converter with the following specs :
Input= 24V , output= 70-90VDC, 500W, isolated, EFFICIENCY > 90 %
The converter works well most of the time;however, sometimes we notice that one of our secondary diodes ( full wave bridge with 4 diodes and RC snubber circuit ) get damaged making the converter stop functioning properly! Any idea why that is happening ? We are using a typical voltage fed push pull converter. Highly appreciate your URGENT resposne.
Thanks