For TPS2HB16BQPWPRQ1 IC the nominal output current IC mentioned is 7A when single channel used and 5A per channel when both channels are used. Can I get the information about the maximum value of load current it can work with.
Please reply as early as possible.