Dear Sir ,
We are using Texas device UCC28600D device in our power supply and require xmer specs as per following input.
Primary :-
10V-30VDC : Start - pin 3 , End - pin 1
Secondaries :-
1) 5.6V @ 600mA : Start - pin 6 , End - pin 5 ( main winding)
2) 12V @ 120mA : Start - pin 8, End - pin 7
3) 12V @ 120mA : Start - pin 10, End - pin 9
BOBBIN :- 10 pin EE2005S Horizontal.
Also mention primary inductance.