Hi team,
As the title, the customer is planning to use TPS2547 in the design without a host, and the type-A port will used only to charging external device. The plan is to fix the config at DCP Auto with 2.9A max. How should we deal with the DM_OUT and DP_OUT pins? Shall we leave them open?
Thanks
Max