Other Parts Discussed in Thread: UCC28250, UCC28251
Dear Team,
Here is Kevin from Delta Taiwan.
Customer is looking for full bridge controller for below spec.(no phase shift full bridge)
Vin : 48Vdc - 31.2Vdc
Vo : 17.3Vdc - 0.5Vdc
Io : 62.5A
Fs : 120kHz
Do we have more up to date device can promote to the customer?
Or LM5045 will be the suitable device here?
BR
Kevin