The TI site show the IC as having 32K MAH capacity but the pdf data sheet shows 14.5K, what is the correct number? thank you
Cell chemistry Li-Ion/Li-Polymer
Number of series cellsSingle
CellCommunication interfaceHDQ,
I2CBattery capacity (Min) (mAh)100
Battery capacity (Max) (mAh)32000
- Battery Fuel Gauge for 1-Series (1sXp) Li-Ion Applications up to 14,500-mAh Capacity
- Microcontroller Peripheral Provides:
- Accurate Battery Fuel Gauging Supports up to 14,500 mAh