Hi Team
we are planning to use TPS53316 in our design . Our requirement is
ILoad min 20 mA,
ILoad typical 3.7 A
I lod Peak is 4.8 A
Output volatage is 3.7 V
As per datasgheet " VVBST and VSW to be higher than 2.4 V to ensure the supply for high-side gate driver." Do you feel if any concern may arise if we enable the switcher and load current at that time is
1) 20 mA or 4.5 A
Please suggest if any preoccupation need to be taken care for light load operation .