Hi,
The part number used is TPS1H100AQPWPRQ1. The set current limit is 0.62A. The current in the design may go upto 702mA. During that period, the current limit kicks in and maintains the current upto 0.62A. WIth
0.62A, the junction temperature of the high side switch is calculated as 105C when the ambient is 95C. This current limit may remain for a long time. Whether this will cause any issue? It seems junction temperature is
well below the rated junction temperature.
Thanks
Viswa