Other Parts Discussed in Thread: BQ27426, BQ24192, BQSTUDIO, EV2400
Hi TI Team,
BQ27426 FG EVK | Connections |
Load+ (J6) | BAT pin of BQ24192 charger chip EVK(J2.1) |
Load- (J7) | GND of BQ24192 charger chip EVK (J2.3) |
Pack+ (J5.1) | Battery +ve |
GPOUT (J2.2) | GPIO of STM32 EVK |
BIN (J5.2) | NTC pin of Battery |
Pack- (J5.3) | Battery -ve |
SCL (J1.2) | SCL (J3.9) of BQ24192 charger chip EVK |
SDA (J1.3) | SDA (J3.10) of BQ24192 charger chip EVK |
BQ24192 Charger Chip EVK | Connections |
PG (TP5) | GPIO Pin of STM32EVK |
STAT (TP10) | GPIO Pin of STM32 EVK |
SCL (J3.9) | I2C SCL of STM32 EVK |
SDA (J3.10) | I2C SDA of STM32 EVK |
INT (J4.4) | GPIO Pin of STM32 EVK |
CE (J4.2) | GPIO Pin of STM32 EVK |
BAT (J2.1) | Load+ (J6) of BQ27426 FG EVK |
VBUS (J1.2) GND (J1.1) |
DC Jack GPB |
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | |
High Byte | OT | UT | RSVD | RSVD | RSVD | RSVD | FC | CHG |
Low Byte | OCVTAKEN | DOD CORRECT | ITPOR | CFGUPMODE | BAT_DET | SOC1 | SOCF | DSG |