Part Number: BQ24073
Other Parts Discussed in Thread: BQ25616
Hello,
we are looking for an alternative for BQ24073 (74) with a higher output current, up to 2.5...3 Amp and additional features.
It is allowed to use dc-dc topology for this purpose, but IC should be a power manager for charging Li-Ion/Li-Po.
Main requirements are as follows:
- Output current 2,5...3 Amps
- Input voltage: 5...10 V
- Output voltage: fixed or adjustable in the range of 4...4.4 V, should be independent to battery voltage level
- Battery maximum voltage 4.2 V
- Load supply automatic source selection from battery or main power supply
- Temperature control by thermistor is mandatory
- All of the setup only by external passives, without any digital interfaces.
Thank you for help.