Other Parts Discussed in Thread: TLV803E
Hello team,
May I have your recommendation for TI solution to replace S-1000N25-I4T1U?
"The S-1000 series is a series of high-precision voltage detectors developed using CMOS process. The detection voltage is
fixed internally with an accuracy of 1.0%. It operates with low current consumption of 350 nA typ. Two output forms, Nch
open-drain and CMOS output, are available. CMOS voltage detector, S-1000 Series is the most suitable for the portable
equipments with ultra low current consumption, high precision and corresponding to the small package."