Hi,
Customers use BQ77915 for two BMS projects.
* BMS Setup Specifications
- Chemistry(Capacity) : Li-ion(1.9Kw), LiFePO4(2.5Kw)
- Cell balancing type : External FET
* Configuring Batter Pack
- 18650 2500Ah Li-ion : 4S45P
- LiFePO4 206A : 4S
The quantity of the output terminal FET has increased due to the large battery capacity.
To increase the turn off speed, refer to Datasheet and add the following circuit.
Please recommend the available 'Q9' FET product.