Other Parts Discussed in Thread: , LM5005
Hello all,
We have a system with the following specs:
- Vin typical of 48V, max of 72V
- Vout of 4V going to a GSM module
- Iout in idle scenario is 40 mA
- Iout average when communicating 600 mA
- Iout peak of 2A for a period of 577 us with an interval of 4.6 ms. Max drooping of Vout can be 0.3V at this point.
- Cost sensitive application
With this in mind we've chosen the following parts:
- Inductor BWVS00606045470M00 with 47 uH, 1.2A current rating and 1.9A saturation current
- MOSFET PXP400-100QSJ with typical Rds ON as 270 mOhm, max of 400 mOhm, Ids continuous of 1.4A, total gate charge of 10.1 nC (max 15.2 nC), 100V Vds max
- Diode SL110PL-TP with 600 mV Vf, 100V max Vr, 0.5 mA Ir
Would these components be adequate for this design with enough? Thanks, Prithvi