Part Number: BQ78350-R2-DEVICE-FW
Hello Again, after investigaton a lot and reviewing all related threads i am still not sture which parameters are influenced by IPScale.
Could you please mark in the list below the items which have to be scaled by IPscale?
The documentation is really unsufficient at this point and the customer has to spend tons of hours to read through different documents...
Please help. Thanks in advance!
* Field Order: Class name | Subclass name | Parameter name | Parameter Value | Display Units |
Calibration | Current Deadband | Deadband | 10 | mA |
Calibration | Current Deadband | Coulomb Counter Deadband | 38 | 264nV |
Protections | OCC | Threshold | 11000 | mA |
Protections | OCC | Recovery Threshold | 10000 | mA |
Protections | OCD | Threshold | -30000 | mA |
Protections | OCD | Recovery Threshold | -28000 | mA |
Protections | PTO | Charge Threshold | 2000 | mA |
Protections | PTO | Suspend Threshold | 1800 | mA |
Protections | PTO | Reset | 2 | mAh |
Protections | CTO | Charge Threshold | 2500 | mA |
Protections | CTO | Suspend Threshold | 2000 | mA |
Protections | CTO | Reset | 2 | mAh |
Protections | OC | Threshold | 1000 | mAh |
Protections | OC | Recovery | 10 | mAh |
Permanent Fail | SOCC | Threshold | 28000 | mA |
Permanent Fail | SOCD | Threshold | -28000 | mA |
Permanent Fail | VIMR | Check Current | 10 | mA |
Permanent Fail | CFET | OFF Threshold | 5 | mA |
Permanent Fail | DFET | OFF Threshold | -5 | mA |
Advanced Charge Algorithm | Low Temp Charging | Current Low | 132 | mA |
Advanced Charge Algorithm | Low Temp Charging | Current Med | 352 | mA |
Advanced Charge Algorithm | Low Temp Charging | Current High | 264 | mA |
Advanced Charge Algorithm | Standard Temp Charging | Current Low | 1980 | mA |
Advanced Charge Algorithm | Standard Temp Charging | Current Med | 4004 | mA |
Advanced Charge Algorithm | Standard Temp Charging | Current High | 2992 | mA |
Advanced Charge Algorithm | High Temp Charging | Current Low | 1012 | mA |
Advanced Charge Algorithm | High Temp Charging | Current Med | 1980 | mA |
Advanced Charge Algorithm | High Temp Charging | Current High | 1496 | mA |
Advanced Charge Algorithm | Rec Temp Charging | Current Low | 2508 | mA |
Advanced Charge Algorithm | Rec Temp Charging | Current Med | 4488 | mA |
Advanced Charge Algorithm | Rec Temp Charging | Current High | 3520 | mA |
Advanced Charge Algorithm | Pre-Charging | Current | 100 | mA |
Advanced Charge Algorithm | Maintenance Charging | Current | 44 | mA |
Advanced Charge Algorithm | Termination Config | Charge Term Taper Current | 450 | mA |
Fuel Gauging | Current Thresholds | Dsg Current Threshold | 20 | mA |
Fuel Gauging | Current Thresholds | Chg Current Threshold | 20 | mA |
Fuel Gauging | Current Thresholds | Quit Current | 10 | mA |
Fuel Gauging | Design | Design Capacity mAh | 9000 | mAh |
Fuel Gauging | Design | Design Capacity cWh | 19440 | cWh |
Fuel Gauging | State | Learned Full Charge Capacity | 9000 | mAh |
Fuel Gauging | CEDV cfg | FCC Learn Up | 1024 | mAh |
Fuel Gauging | CEDV cfg | FCC Learn Down | 1024 | mAh |
Fuel Gauging | CEDV cfg | OverLoad Current | 30000 | mA |
Fuel Gauging | CEDV cfg | Near Full | 200 | mAh |
Fuel Gauging | CEDV cfg | Reserve Capacity | 0 | mAh |
Power | Sleep | Sleep Current | 20 | mA |
PF Status | Device Current Data | Current | 0 | mA |
SBS Configuration | Data | Remaining AH Cap. Alarm | 300 | mAh |
SBS Configuration | Data | Remaining WH Cap. Alarm | 432 | cWh |
Lifetimes | Current | Max Charge Current | 0 | mA |
Lifetimes | Current | Max Discharge Current | 0 | mA |
Lifetimes | Current | Max Avg Dsg Current | 0 | mA |
Lifetimes | Current | Max Avg Dsg Power | 0 | cW |