Dear Team,
Customer's circuit spec is follow below
Vin 54V, Iout = 1.2A
Package: DFN 3*3
Vds: 100V
Vgs(th): smaller than 3.3V
Rds(on): 26mΩ↓ (Vgs=10V) as figure
38mΩ↓ (Vgs=4.5V) as figure
Do we have any suitable solution for customer?
Thanks a lot
Jimmy