Hi
Please help recommend the eFuse component to us. Our requirements are as follows
1. Due to the eFuse put on the USB2.0 power rail of the board, the output voltage is 5V~5.2V, and the output current is around 60mA~100mA (under 100mA). The board within eFuse connects to the external wearable device for the charging function.
2. The eFuse has supported the external R(ILIM). The R(ILIM) resistance can be set by ourselves based on the current limit requirement.
3. The eFuse must send an event to MCU when the overcurrent, overvoltage, UVLO, or OVLO of eFuse is triggered.
4. The Rds(on) is as small as possible.
5. The package is as small as possible as our board room is small.
6. Could you help provide these two types of parts that are auto-retry and Latch-off type?
Thank you.
Derek.