I’m looking for a monolithic voltage regulator, point-of-load regulator, or load switch with the following:
- 3.3V input and output
- Goal for input-to-output voltage drop less than 50 mV
- Current capability: ≥700 mA
- Current limit, preferably fixed in the approximate range of 700 mA to 1 amp, or programmable
- Temperature range: -55 to 125° C
- Available as die or wafer, preferably as known good die
Thank you