We are using a Ti switching power supply chip: uc2844. Input voltage: 86 ~ 260vac, output voltage: 24VDC, load: 15 ~ 20W, now the ring temperature test (25 ℃) with 15W, the maximum temperature rise of the chip after normal operation has reached 90 ℃.
The switching frequency of the chip is 100kHz, the driving resistance is 24 Ω, the MOS tube is n-channel MOS tube 900v / 15a, and the peripheral circuit is shown in the attachment (please do not send the picture).