Other Parts Discussed in Thread: TPS92633
Hi Team,
The customer wants to check the maximum output current when applying it to the vehicle LED module.
Spec :
- Input voltage condition: min 9V ~ max 16V
- Consumable load conditions: min 5.7V ~ max 7.5V
Q1 : TPS92630 IC controllable current range under load conditions.
Q2 : Why DATASHEET can be controlled up to 450 mA (CH individually 150 mA) but not the actual product?
- When designing actual products, control CH individual 50mA and 150mA total. (Heat issue)
Q3 : Please advise the necessary circuit environment to control up to 450mA.