Part Number: TPS62130A
Hi Sirs,
The TPS62130A design spec is
Vin: 3.3V;
Vout: 1.15V
I_load: 0.16A
Fsw: 1.25MHz
Could you help check the switch node at light loads (0.16A), is it operating in power save mode?
We measure the min switching level is -0.6V that under spec rating -0.3V, any impact?
Please help advised if any design mistake.
Thank you.
Amos.
I= 0.16A Loads waveform

I= 2A Loads waveform

schematic