Part Number: TPS62813-Q1
Other Parts Discussed in Thread: TPS62813, TPS62810
Hi Team,
May you help simulate the bode plot(GM&PM) for me with below conditions?
TPS62813
1. Vin = 3.3V, Vout = 1.1V, Iout = 1.5A
2. Vin = 3.3V, Vout = 1.1V, Iout = 2.35A
3. Vin = 5V, Vout = 1.1V, Iout = 2.35A
TPS62810
4. Vin = 5V, Vout = 1.1V, Iout = 3.2A
The inductor and capacitor value could use webench suggestion. Fsw = 2.1MHz
Roy