Part Number: BQ25703A
Other Parts Discussed in Thread: CSD87588N, , CSD17551Q3A, BQ25703
Hello,
I'm currently reviewing a design that has used TI part # CSD87588N as the buck and boost NexFET for switching. This device combines both the low and high pair of FETs Q1 and Q2 into a single LGA package.
The xxx87588N, Q1 specifies CiSS @ 566 pF (typ) and Qg @ 3.2 nC (typ) whereas Q2 is spec’d at 2310 pF (typ) along with a much larger gate charge Qg 13.7 nC After reviewing the TI reference design it appears that the suggested FET as a much lower CiSS and Qg.
- Do you believe the larger values for Ciss and Qg for Q2 are acceptable?
- Are they any potential using this dual style of FET with the BQ25703A device?
Design: Vin= 5V, 2S Li-Ion battery, 1A system load. Inductor is 3.3uH, No OTG
Thanks