Hi everybody,
I'm currently designing a 150W Half Bridge SMPS with the UC28025 (with multiple outputs).
I need a reference design for the Half Bridge SMPS either based on UC1825-series (1825, 2825 or 3825) or UC28025.
I'm having trouble designing the FB/EA-circuit around the IC from the opto coupler (voltage levels etc.).
Thanks.
/CWilson.