Part Number: TPS92512
Hello,
Upon attached schematic, audible noise generated from Inductor(L1 and L3) when dimming.
- Using PWM frequency 16.kHz : Barely hearable(Very high frequency noise)
- Using PWM frequency under 16kHz : Hearable. getting louder when decrease PWM frequency.
TPS92512 reference kit is bit better than our board but I also can hear noise from it.
Any recommends to get rids of this noise would be very appreaciated.
Thanks.