Part Number: BQ77915
Other Parts Discussed in Thread: BQ77905, BQ77904, BQ2962
We are working on Low Voltage Lithium ion batteries, for example 12.8V/80AH batteries or 12.8V/40AH batteries. These batteries are LFP batteries, made from cylindrical or prismatic 3.2V LFP cells. Cylindrical cells have low AH (5-6AH) values hence 16 cells are needed for making 12.8V 80AH battery. Prismatic cells have high AH (20AH) values hence 4 cells can give 12.8V 80AH combination.
We want to build a BMS which can have better control. The BMS should be able to:
- Measure Voltage of Cell
- Measure Current
- Measure Temperature
- Calculate SOC and SOH
- Protect for Over Voltage, Under Voltage, Over Charge Current, Over Disc
- Collect and display required data
According to our application, we shortlisted the following ICs:
- BQ77915
- BQ77905
- BQ77904
- BQ2962
However, I think experts can suggest better ICs for the same. Please guide us