Other Parts Discussed in Thread: BQ24610
Date: 24th June 2018.
Dear Technical Support Teams,
I need your advice for designing a suitable Battery Charger intended to be used in India for Electric Auto-Rickshaws using BLDC Motor and the Battery Options of:
1] Rechargeable Lead-Acid Batteries, and alternatively
2] Lithium-Ion Batteries.
The User will have a facility for switch selection to select the type of Batteries.
The Charger Input Supply is AC, 170 V to 300 V, 50 Hz.
The Charger Output DC Supply is: 65 V DC +/- 0.50 V, and DC Output Charging Current at Max. 15.0 Amps +/- 0.3 Amp.
The acceptable Ripple on the Output DC Voltage is less than 1 V (Peak-to-Peak), at nominal rated Input of 230 Vac, 50 Hz.
The Battery Charging Profile for the Lead-Acid Batteries would be:
a] Bulk Charging State: In Normal Mode: At 15 Amps @ 59.2 V +/- 0.5 V. In BOOT Mode: @ 62.0 V +/-0.5 V
b] Absorption State: At 10 Amps up to Charging Current decreases below 5.00 Amp +/- 0.5 Amp.
c] Equalization State: At 5 Amps at Max. of 65 V +/- 0.5 V up to 2 Hours.
I will be using a Micro-Controller for the above so that the CV-CC-CV Modes for this 1000 Watt max. Battery Charger.
Protections: Output Over-Load, Output Short-Circuit, Battery Terminals Reversal, Output Over-Voltage, Battery-Charger Circuit Over-Temperature.
I will do the necessary Sensing & Measurements for the AC Input Side & the DC Output Side. Necessary Protections would be taken care of by me.
Kindly advice your suitable ICs, Preferred Circuit Topology / Topologies and whatever the additional technical support such as App. Notes, Design Notes, Reference Designs, Recommendations etc., whichever you can provide to me.
The Annual Quantities are in the range of 15 K to 25 K Units to be manufactured by us.
I will take care of various status Indication LEDs in my design of Micro-Controller Circuit.
Please do e-mail to me your best possible advice on this subject.
Thanks & with best wishes, - Jaykrushna P. Puranik.
Contact: Mr. Jaykrushna P. Puranik, Vice President (Designs), R & D Dept., TAS PowerTek Ltd.,
W-61, C/o. Pawar Industries, Opp. “Machine House”, Ambad MIDC Industrial Area, Nasik – 422 010, Maharashtra State, India.
E-mail: jay.puranik@taspowertek.com Web: www.taspowertek.com
Skype ID: jaykrushna.puranik Cell: +0091-9370318246, Land-Line Phone: +0091-253-6694959 (R & D).
Fax: +0091-253-6694 955. Working Hours: 9:30 AM to 6:30 PM. Weekly Off: Saturdays.