Part Number: LMZ14201
Hello
After one day without access to the forum due to server problem
I need if possible a example of circuit able to drive the EN pin of a LMZ14201 from a logic level 0V / 5V DC
the floating level of the EN PIN is 6.5V when floating so I burn my logic component 5V
I am clearly lost and deeply lost as the doc say that logic level is 1.18 V so I do not to burn the LMZ14201 with 5 V
Thanks for your help
David