Part Number: AM5728
Hi
We have enabled FIT image support in SPL with the following configurations :
CONFIG_SPL_FIT=y
CONFIG_SPL_LOAD_FIT=y
With these configurations, SPL is able to load FIT Image and got u-boot.img and then load it to CONFIG_SYS_TEXT_BASE address. But uboot image is not running after SPL passes control to it.
Following are the traces :
U-Boot SPL 2018.01-00569-gfd38f5afef-dirty (May 11 2020 - 21:39:51)
DRA752-GP ES2.0
Trying to boot from MMC1
no pinctrl state for default mode
no pinctrl state for default mode
fit read sector 0, sectors=649224, dst=80761780, count=64922
cannot find property 'firmware': -1
could not find firmware image, trying loadables...
loadables: 'uboot'
loading uboot
size= 556988
Embedded data: dst=80800000, size=87fbc
fdt: 'fdt@1'
size= 90366
Embedded data: dst=80887fbc, size=160fe
Checking for more images
no string for index 1
Jumping to U-Boot
loaded - jumping to U-Boot...
image entry point: 0x80800000
It hangs after this last print.
We have used following its file :
/dts-v1/;
/ {
description = "U-Boot FIT, loaded by SPL";
#address-cells = <0x1>;
images {
uboot {
description = "U-Boot";
data = /incbin/("./u-boot-dtb.img");
type = "standalone";
arch = "arm";
compression = "none";
load = <0x80800000>;
entry = <0x80800000>;
hash@1 {
algo = "sha1";
};
};
fdt@1 {
description = "Flattened Device Tree blob";
data = /incbin/("./am572x-idk.dtb");
type = "flat_dt";
arch = "arm";
compression = "none";
hash@1 {
algo = "sha1";
};
};
};
configurations {
default = "am572x-idk.dtb";
am572x-idk.dtb {
description = "evm with spl config";
loadables = "uboot";
fdt = "fdt@1";
signature@1 {
algo = "sha1,rsa2048";
key-name-hint = "cdot";
sign-images = "fdt", "loadables";
};
};
};
};