Hi,
Using the prebuilt binary, while playing one mp3 file with command
cd system/bin
logcat>log.txt&
./stagefright -a <filename>.mp3
.......................................................
the logs of OMXCodec is coming.
But building the mydroid folder with the release note, and preparing binaries. Is't showing as decoding is proper. Logs at OMXCodec is not showing.
Can anybody help, why this is happening??
Logs as..................
--------- beginning of /dev/log/main
I/DEBUG ( 1158): debuggerd: Jul 5 2011 09:55:50
--------- beginning of /dev/log/system
I/Vold ( 1156): Vold 2.1 (the revenge) firing up
D/Vold ( 1156): Volume sdcard state changing -1 (Initializing) -> 0 (No-Media)
W/Vold ( 1156): No UMS switch available
E/uim-rfkill: ( 1163): uim: Inside main
E/uim-rfkill: ( 1163): uim: Baudrate 3000000
E/uim-rfkill: ( 1163): uim: Inside insmod
E/uim-rfkill: ( 1163): uim: Inserted st_drv module
E/uim-rfkill: ( 1163): uim:found bluetooth rfkill entry @ 0
E/uim-rfkill: ( 1163):
E/uim-rfkill: ( 1163): uim:changed permissions for /sys/class/rfkill/rfkill0/state(0)
E/uim-rfkill: ( 1163):
E/uim-rfkill: ( 1163): uim: Inside insmod
I/Netd ( 1157): Netd 1.0 starting
E/uim-rfkill: ( 1163): uim: Inserted bt_drv module
E/uim-rfkill: ( 1163): uim:FM driver module un-available...
E/uim-rfkill: ( 1163): uim:FM driver built into the kernel ?
E/uim-rfkill: ( 1163): uim:GPS driver module un-available...
E/uim-rfkill: ( 1163): uim:GPS driver built into the kernel ?
E/uim-rfkill: ( 1163): uim:unable to chmod /dev/tifm
E/uim-rfkill: ( 1163): uim:rf_event: 0, 2, 0, 0, 1
E/uim-rfkill: ( 1163):
E/uim-rfkill: ( 1163): uim:rf_event: 1, 2, 0, 0, 0
E/uim-rfkill: ( 1163):
E/uim-rfkill: ( 1163): uim:rf_event: 1, 2, 2, 0, 0
E/uim-rfkill: ( 1163):
I/ ( 1160): ServiceManager: 0xacd0
E/ALSALib ( 1160): external/alsa-lib/src/control/control.c:902:(snd_ctl_open_noupdate) Invalid CTL AndroidOut
W/AudioHardwareALSA( 1160): Unable to attach mixer to device AndroidOut: No such file or directory
E/ALSALib ( 1160): external/alsa-lib/src/control/control.c:902:(snd_ctl_open_noupdate) Invalid CTL AndroidIn
W/AudioHardwareALSA( 1160): Unable to attach mixer to device AndroidIn: No such file or directory
D/AndroidRuntime( 1159):
D/AndroidRuntime( 1159): >>>>>>>>>>>>>> AndroidRuntime START <<<<<<<<<<<<<<
D/AndroidRuntime( 1159): CheckJNI is ON
D/Omap4ALSA( 1160): OMAP4 ALSA module opened
D/Omap4ALSA( 1160): Initializing devices for OMAP4 ALSA module
D/Omap4ALSAModem( 1160): Initializing devices for Modem OMAP4 ALSA module
W/Omap4ALSAModem( 1160): Use generic Modem interface
V/AudioModemGeneric( 1160): AudioModemInterfaceGeneric
V/AudioModemGeneric( 1160): Build date: Jul 5 2011 time: 09:58:38
V/AudioModemGeneric( 1160): initCheck
I/CameraService( 1160): CameraService started: pid=1160
D/AudioHardwareALSA( 1160): openOutputStream called for devices: 0x00000002
D/Omap4ALSA( 1160): open called for devices 00000002 in mode 0...
E/Omap4ALSA( 1160): Failed to initialize ALSA PLAYBACK device 'plughw:0,0': Unknown error: -16
E/AudioPolicyManagerBase( 1160): Failed to initialize hardware output stream, samplingRate: 0, format 0, channels 0
D/dalvikvm( 1159): creating instr width table
D/dalvikvm( 1159): DexOpt: --- BEGIN 'core.jar' (bootstrap=1) ---
D/dalvikvm( 1212): creating instr width table
D/dalvikvm( 1212): Ignoring duplicate verify attempt on Ljava/lang/Object;
D/dalvikvm( 1212): Ignoring duplicate verify attempt on Ljava/lang/Class;
D/dalvikvm( 1212): DexOpt: load 128ms, verify 1277ms, opt 118ms
D/dalvikvm( 1159): DexOpt: --- END 'core.jar' (success) ---
D/dalvikvm( 1159): DEX prep '/system/framework/core.jar': unzip in 220ms, rewrite 14713ms
D/dalvikvm( 1159): DexOpt: --- BEGIN 'ext.jar' (bootstrap=1) ---
D/dalvikvm( 1214): creating instr width table
D/dalvikvm( 1214): DexOpt: load 12ms, verify 151ms, opt 9ms