I'm getting this error:
icemetal@DaVinci:~/gst-ti-plugin-full-1.02.00$ make DVSDK_INSTALL_DIR=$HOME/dvsdk/dvsdk_3_10_00_19 TARGET_ROOT_DIR=$HOME/install/dm365_fs PLATFORM=dm365 all install
make[1]: Entering directory `/home/icemetal/gst-ti-plugin-full-1.02.00'
Building opensource_build
make[2]: Entering directory `/home/icemetal/gst-ti-plugin-full-1.02.00/opensource_build'
make[3]: Entering directory `/home/icemetal/gst-ti-plugin-full-1.02.00/opensource_build'
make[4]: Entering directory `/home/icemetal/gst-ti-plugin-full-1.02.00/opensource_build'
***** Extracting glib
***** Configuring glib
configure: WARNING: using cross tools not prefixed with host triplet
/opt/arm-2009q1/bin/../arm-none-linux-gnueabi/libc/usr/lib/crt1.o: In function `_start':
init.c:(.text+0x30): undefined reference to `main'
collect2: ld returned 1 exit status
configure: WARNING: *** FAM support will not be built (FAM library not found) ***
***** Patching glib
/bin/sh: patch: not found
make[4]: *** [glib.patch_postconfig] Error 127
make[4]: Leaving directory `/home/icemetal/gst-ti-plugin-full-1.02.00/opensource_build'
make[3]: *** [base] Error 2
make[3]: Leaving directory `/home/icemetal/gst-ti-plugin-full-1.02.00/opensource_build'
make[2]: *** [.base] Error 2
make[2]: Leaving directory `/home/icemetal/gst-ti-plugin-full-1.02.00/opensource_build'
make[1]: *** [opensource_build] Error 2
make[1]: Leaving directory `/home/icemetal/gst-ti-plugin-full-1.02.00'
make: *** [all] Error 2
icemetal@DaVinci:~/gst-ti-plugin-full-1.02.00$
what that does mean?