Other Parts Discussed in Thread: TVP5158
We want to use CUSTOM DEMO - 1Ch D1 + 4CIF Encode in DVRRDK 02.00.00.24 with Udworks platform.
In Version 01.09.00.xx I was able to run this demo.
In version 02.00.00.24, I get an error: [m3vpss ] 46806: Assertion @ Line: 1029 in links_m3vpss/swMs/swMsLink_drv.c: status ==0 : failed !!!
Has anybody running this demo ?
MCFW Demo - Build: Jun 12 2012 16:33:19
Main Menu
1: VCAP + VENC + VDEC + VDIS - Progressive SD Encode + Decode
3: VCAP + VENC + VDIS - SD Encode ONLY
4: VCAP + VENC + VDIS - HD Encode ONLY
5: VDEC + VDIS - SD/HD Decode ONLY
6: VCAP + VDIS - NO Encode or Decode
7: CUSTOM DEMO - 2Ch D1 Encode
8: CUSTOM DEMO - 1Ch D1 + 4CIF Encode
9: CUSTOM DEMO - 1Ch D1 Decode
e: Exit
Enter Choice: 8
--------------- CHANNEL DETAILS-------------
Capture Channels => 8
Enc Channels => Primary 5, Secondary 0
Dec Channels => 0
Disp Channels => 8
-------------------------------------------
Enable file write (YES - y / NO - n) : y
File write ENABLED !!!
Enter file write path : /media/sda1/test
Selected file write path [/media/sda1/test]
Select File Write CH ID [0 .. 4] : 0
Selected CH ID = 0
0: SYSTEM: System Common Init in progress !!!
0: SYSTEM: IPC init in progress !!!
8: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
9: SYSTEM: Creating MsgQ [HOST_MSGQ] ...
11: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ...
12: SYSTEM: Opening MsgQ [DSP_MSGQ] ...
13: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ...
13: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
14: SYSTEM: Notify register to [DSP] line 0, event 12 ...
14: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
15: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
15: SYSTEM: IPC init DONE !!!
16: SYSTEM: Creating ListMP [HOST_IPC_OUT_28] in region 0 ...
18: SYSTEM: Creating ListMP [HOST_IPC_IN_28] in region 0 ...
20: SYSTEM: ListElem Shared Addr = 0x40f62a80
21: SYSTEM: Creating ListMP [HOST_IPC_OUT_29] in region 0 ...
23: SYSTEM: Creating ListMP [HOST_IPC_IN_29] in region 0 ...
24: SYSTEM: ListElem Shared Addr = 0x40f7b780
25: SYSTEM: Creating ListMP [HOST_IPC_OUT_23] in region 0 ...
27: SYSTEM: Creating ListMP [HOST_IPC_IN_23] in region 0 ...
29: SYSTEM: ListElem Shared Addr = 0x40f94480
30: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ...
32: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ...
33: SYSTEM: ListElem Shared Addr = 0x40fb3e80
34: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ...
36: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ...
38: SYSTEM: ListElem Shared Addr = 0x40fd3880
[m3vpss ]
[m3vpss ] *** UTILS: DM_TIMER[2] KHz = 27000 Khz ***
[m3vpss ]
54: SYSTEM: System Common Init Done !!!
CAPTURE: Detected video (720x288@50Hz, 1)!!!
Audio Channels are not supported
CAPTURE: Detected video (720x288@50Hz, 1)!!!
Audio Channels are not supported
TVP5158: 0x5c: Downloading patch ...
Opened file [/media/sda1/test/VID_CH00.h264] for writing CH0
TVP5158: 0x5c: Downloading patch ... DONE !!!
TVP5158: 0x5c: 5158:0002:0302
TVP5158: 0x00: Downloading patch ...
TVP5158: 0x00: Downloading patch ... DONE !!!
TVP5158: 0x00: 5158:0002:0302
[m3vpss ] 46334: CAPTURE: Create in progress !!!
[m3vpss ] 46364: CAPTURE: VIP0 PortA capture mode is [ 8-bit, Pixel-mux Embedded Sync] !!!
[m3vpss ] 46438: CAPTURE: VIP0 PortB capture mode is [ 8-bit, Pixel-mux Embedded Sync] !!!
[m3vpss ] CAPTURE::HEAPID:0 USED:384
[m3vpss ] 46512: CAPTURE: Create Done !!!
[m3vpss ] 46513: DEI : Create in progress !!!
[m3vpss ] 46636: DEI : Loading Up-scaling Co-effs
[m3vpss ] 46636: DEI : Co-effs Loading ... DONE !!!
[m3vpss ] DEI:HEAPID:0 USED:64
[m3vpss ] DEI:HEAPID:1 USED:9984
[m3vpss ] 46636: DEI : Create Done !!!
[m3vpss ] 46640: DUP : Create Done !!!
[m3vpss ] 46641: DEI : Create in progress !!!
[m3vpss ] 46764: DEI : Loading Up-scaling Co-effs
[m3vpss ] 46764: DEI : Co-effs Loading ... DONE !!!
[m3vpss ] DEI:HEAPID:0 USED:64
[m3vpss ] DEI:HEAPID:1 USED:6464
[m3vpss ] 46764: DEI : Create Done !!!
[m3vpss ] 46768: DUP : Create Done !!!
[m3vpss ] 46769: SWMS: Create in progress !!!
[m3vpss ] UTILS: DMA: Allocated CH (TCC) = 58 (58)
[m3vpss ] SWMS: instance 0, sc id 5, start win 0 end win 17
[m3vpss ] 46805: SWMS : Loading Up-scaling Co-effs ...
[m3vpss ] 46805: SWMS : Co-effs Loading ... DONE !!!
[m3vpss ]
[m3vpss ] 46805:ERR::linkID:20000039::channelID:-1::errorCode:-3::FileName:links_m3vpss/avsync/avsync_m3vpss.c::linuNum:1165::errorCondition:((cp->queueMem != NULL) &&
(cp->maxElements > 0) && (cp->chNum < AVSYNC_MAX_CHANNELS_PER_DISPLAY) && ((avsync_map_linkid2displayid(pObj,cp->syncLinkID) != AVSYNC_INVALID_DISPLAY_ID) || (cp->displayID != AVSYNC_INVALID_DISPLAY_ID)))
[m3vpss ] 46806: Assertion @ Line: 1029 in links_m3vpss/swMs/swMsLink_drv.c: status ==0 : failed !!!