We use DM816x DVRRDK 03.00.00.00 and UdWorks platform.
Udworks platform comes with 1 x CVBS, 1 x VGA, 1 x HDMI intern and 1 x HDMI extern video outputs.
For our application and our own hardware we need a second CVBS Video output.
The idea is to use RGB fom VGA output and convert with an external hardware device.
This device expects an interlaced input with 15.6 kHz.
At VGA output we can measure 65 khz frequency currently.
Is it possible to adapt the setting at HDCOM output to fit the needs out this external converter ?