StarterWare_1_10_04_01\drivers\emifa.c line 1008:
As the default value of EMIFA CEnCFG timing field all are 1, so the or operation can't update conf into the register. Please update in future revision.
void EMIFAWaitTimingConfig(unsigned int baseAddr,unsigned int CSNum,
unsigned int conf)
{
switch(CSNum)
{
case EMIFA_CHIP_SELECT_2:
HWREG(baseAddr + EMIFA_CE2CFG) |= conf;
break;
case EMIFA_CHIP_SELECT_3:
HWREG(baseAddr + EMIFA_CE3CFG) |= conf;
break;
case EMIFA_CHIP_SELECT_4:
HWREG(baseAddr + EMIFA_CE4CFG) |= conf;
break;
case EMIFA_CHIP_SELECT_5:
HWREG(baseAddr + EMIFA_CE5CFG) |= conf;
break;
default:
break;
}
}