Part Number: AM3358
Other Parts Discussed in Thread: DA8XX
Tool/software: Linux
Hi,
We interfaced 16bit(565) lcd panel (ET028003DHU having lcd controller HX-8347 I) with our custom board which is based on am335x evm-sk design.
The lcd panel was configured using the following guide.
http://processors.wiki.ti.com/index.php/?title=Sitara_SDK_Linux_LCDC_Porting_Guide&oldid=199382
We are successfully initialized LCD in u-boot through SPI. In kernel, we are using 16 bit RGB interface.
We are using drivers/video/fbdev/da8xx-fb.c display fb driver and drivers/input/touchscreen/ti_am335x_tsc.c touchcreen driver.
The output of fbset command is
mode "240x320-91"
# D: 8.000 MHz, H: 30.303 kHz, V: 91.274 Hz
geometry 240 320 240 320 16
timings 125000 8 4 2 4 12 6
rgba 5/11,6/5,5/0,0/0
endmode
We have done the following configuration also..
add:
CONFIG_FB_DA8XX=y
and remove:
CONFIG_DRM=y
CONFIG_DRM_I2C_NXP_TDA998X=y
CONFIG_DRM_TILCDC=y
I am also attaching dts file and da8xx-fb.c for your reference.
We have configured RGB 5 6 5.
we have doubt in dts file configuration and da8xx-fb.c.
Kindly suggest us to interface the LCD.
Thanks & Regards,
Ankur Singh
/*
* Copyright (C) 2008-2009 MontaVista Software Inc.
* Copyright (C) 2008-2009 Texas Instruments Inc
*
* Based on the LCD driver for TI Avalanche processors written by
* Ajay Singh and Shalom Hai.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License as published by
* the Free Software Foundation; either version 2 of the License, or
* (at your option)any later version.
*
* This program is distributed in the hope that it will be useful,
* but WITHOUT ANY WARRANTY; without even the implied warranty of
* MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
* GNU General Public License for more details.
*
* You should have received a copy of the GNU General Public License
* along with this program; if not, write to the Free Software
* Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
*/
#include <linux/module.h>
#include <linux/kernel.h>
#include <linux/fb.h>
#include <linux/dma-mapping.h>
#include <linux/device.h>
#include <linux/platform_device.h>
#include <linux/uaccess.h>
#include <linux/pm_runtime.h>
#include <linux/suspend.h>
#include <linux/interrupt.h>
#include <linux/wait.h>
#include <linux/clk.h>
#include <linux/cpufreq.h>
#include <linux/console.h>
#include <linux/spinlock.h>
#include <linux/slab.h>
#include <linux/delay.h>
#include <linux/lcm.h>
#include <video/da8xx-fb.h>
#include <asm/div64.h>
#include <video/of_display_timing.h> //
#define DRIVER_NAME "da8xx_lcdc"
#define LCD_VERSION_1 1
#define LCD_VERSION_2 2
/* LCD Status Register */
#define LCD_END_OF_FRAME1 BIT(9)
#define LCD_END_OF_FRAME0 BIT(8)
#define LCD_PL_LOAD_DONE BIT(6)
#define LCD_FIFO_UNDERFLOW BIT(5)
#define LCD_SYNC_LOST BIT(2)
#define LCD_FRAME_DONE BIT(0)
/* LCD DMA Control Register */
#define LCD_DMA_BURST_SIZE(x) ((x) << 4)
#define LCD_DMA_BURST_1 0x0
#define LCD_DMA_BURST_2 0x1
#define LCD_DMA_BURST_4 0x2
#define LCD_DMA_BURST_8 0x3
#define LCD_DMA_BURST_16 0x4
#define LCD_V1_END_OF_FRAME_INT_ENA BIT(2)
#define LCD_V2_END_OF_FRAME0_INT_ENA BIT(8)
#define LCD_V2_END_OF_FRAME1_INT_ENA BIT(9)
#define LCD_DUAL_FRAME_BUFFER_ENABLE BIT(0)
/* LCD Control Register */
#define LCD_CLK_DIVISOR(x) ((x) << 8)
#define LCD_RASTER_MODE 0x01
/* LCD Raster Control Register */
#define LCD_PALETTE_LOAD_MODE(x) ((x) << 20)
#define PALETTE_AND_DATA 0x00
#define PALETTE_ONLY 0x01
#define DATA_ONLY 0x02
#define LCD_MONO_8BIT_MODE BIT(9)
#define LCD_RASTER_ORDER BIT(8)
#define LCD_TFT_MODE BIT(7)
#define LCD_V1_UNDERFLOW_INT_ENA BIT(6)
#define LCD_V2_UNDERFLOW_INT_ENA BIT(5)
#define LCD_V1_PL_INT_ENA BIT(4)
#define LCD_V2_PL_INT_ENA BIT(6)
#define LCD_MONOCHROME_MODE BIT(1)
#define LCD_RASTER_ENABLE BIT(0)
#define LCD_TFT_ALT_ENABLE BIT(23)
#define LCD_STN_565_ENABLE BIT(24)
#define LCD_V2_DMA_CLK_EN BIT(2)
#define LCD_V2_LIDD_CLK_EN BIT(1)
#define LCD_V2_CORE_CLK_EN BIT(0)
#define LCD_V2_LPP_B10 26
#define LCD_V2_TFT_24BPP_MODE BIT(25)
#define LCD_V2_TFT_24BPP_UNPACK BIT(26)
/* LCD Raster Timing 2 Register */
#define LCD_AC_BIAS_TRANSITIONS_PER_INT(x) ((x) << 16)
#define LCD_AC_BIAS_FREQUENCY(x) ((x) << 8)
#define LCD_SYNC_CTRL BIT(25)
#define LCD_SYNC_EDGE BIT(24)
#define LCD_INVERT_PIXEL_CLOCK BIT(22)
#define LCD_INVERT_LINE_CLOCK BIT(21)
#define LCD_INVERT_FRAME_CLOCK BIT(20)
/* LCD Block */
#define LCD_PID_REG 0x0
#define LCD_CTRL_REG 0x4
#define LCD_STAT_REG 0x8
#define LCD_RASTER_CTRL_REG 0x28
#define LCD_RASTER_TIMING_0_REG 0x2C
#define LCD_RASTER_TIMING_1_REG 0x30
#define LCD_RASTER_TIMING_2_REG 0x34
#define LCD_DMA_CTRL_REG 0x40
#define LCD_DMA_FRM_BUF_BASE_ADDR_0_REG 0x44
#define LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG 0x48
#define LCD_DMA_FRM_BUF_BASE_ADDR_1_REG 0x4C
#define LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG 0x50
/* Interrupt Registers available only in Version 2 */
#define LCD_RAW_STAT_REG 0x58
#define LCD_MASKED_STAT_REG 0x5c
#define LCD_INT_ENABLE_SET_REG 0x60
#define LCD_INT_ENABLE_CLR_REG 0x64
#define LCD_END_OF_INT_IND_REG 0x68
/* Clock registers available only on Version 2 */
#define LCD_CLK_ENABLE_REG 0x6c
#define LCD_CLK_RESET_REG 0x70
#define LCD_CLK_MAIN_RESET BIT(3)
#define LCD_NUM_BUFFERS 2
#define PALETTE_SIZE 256
#define CLK_MIN_DIV 2
#define CLK_MAX_DIV 255
static void __iomem *da8xx_fb_reg_base;
static unsigned int lcd_revision;
static irq_handler_t lcdc_irq_handler;
static wait_queue_head_t frame_done_wq;
static int frame_done_flag;
static unsigned int lcdc_read(unsigned int addr)
{
return (unsigned int)__raw_readl(da8xx_fb_reg_base + (addr));
}
static void lcdc_write(unsigned int val, unsigned int addr)
{
__raw_writel(val, da8xx_fb_reg_base + (addr));
}
struct da8xx_fb_par {
struct device *dev;
resource_size_t p_palette_base;
unsigned char *v_palette_base;
dma_addr_t vram_phys;
unsigned long vram_size;
void *vram_virt;
unsigned int dma_start;
unsigned int dma_end;
struct clk *lcdc_clk;
int irq;
unsigned int palette_sz;
int blank;
wait_queue_head_t vsync_wait;
int vsync_flag;
int vsync_timeout;
spinlock_t lock_for_chan_update;
/*
* LCDC has 2 ping pong DMA channels, channel 0
* and channel 1.
*/
unsigned int which_dma_channel_done;
#ifdef CONFIG_CPU_FREQ
struct notifier_block freq_transition;
#endif
unsigned int lcdc_clk_rate;
void (*panel_power_ctrl)(int);
u32 pseudo_palette[16];
struct fb_videomode mode;
struct lcd_ctrl_config cfg;
};
static struct fb_var_screeninfo da8xx_fb_var;
static struct fb_fix_screeninfo da8xx_fb_fix = {
.id = "DA8xx FB Drv",
.type = FB_TYPE_PACKED_PIXELS,
.type_aux = 0,
.visual = FB_VISUAL_PSEUDOCOLOR,
.xpanstep = 0,
.ypanstep = 1,
.ywrapstep = 0,
.accel = FB_ACCEL_NONE
};
// Changes By Priyank
static struct lcd_ctrl_config *da8xx_fb_create_cfg(struct platform_device *dev)
{
struct lcd_ctrl_config *cfg;
cfg = devm_kzalloc(&dev->dev, sizeof(struct fb_videomode), GFP_KERNEL);
if (!cfg)
return NULL;
/* default values */
if (lcd_revision == LCD_VERSION_1)
cfg->bpp = 16;
else
cfg->bpp = 32;
/*
* For panels so far used with this LCDC, below statement is sufficient.
* For new panels, if required, struct lcd_ctrl_cfg fields to be updated
* with additional/modified values. Those values would have to be then
* obtained from dt(requiring new dt bindings).
*/
cfg->panel_shade = COLOR_ACTIVE;
//ankur
/*ac-bias = <255>;
ac-bias-intrpt = <0>;
dma-burst-sz = <16>;
bpp = <16>;
fdd = <0x80>;
sync-edge = <0>;
sync-ctrl = <1>;
raster-order = <0>;
fifo-th = <0>;*/
cfg->ac_bias = 255;
cfg->ac_bias_intrpt = 0;
cfg->dma_burst_sz = 16;
cfg->fdd = 0x80;
cfg->sync_edge = 1;
cfg->raster_order = 0;
cfg->fifo_th = 0;
printk("ankur : bpp is = %d \n",cfg->bpp);
printk("ankur : ac-bias is = %d \n",cfg->ac_bias);
printk("ankur : ac-bias-intrpt is = %d \n",cfg->ac_bias_intrpt);
printk("ankur : dma-burst-sz is = %d \n",cfg->dma_burst_sz);
return cfg;
}
static struct fb_videomode known_lcd_panels[] = {
/* Sharp LCD035Q3DG01 */
[0] = {
.name = "Sharp_LCD035Q3DG01",
.xres = 320,
.yres = 240,
.pixclock = KHZ2PICOS(4607),
.left_margin = 6,
.right_margin = 8,
.upper_margin = 2,
.lower_margin = 2,
.hsync_len = 0,
.vsync_len = 0,
.sync = FB_SYNC_CLK_INVERT |
FB_SYNC_HOR_HIGH_ACT | FB_SYNC_VERT_HIGH_ACT,
},
/* Sharp LK043T1DG01 */
[1] = {
.name = "Sharp_LK043T1DG01",
.xres = 480,
.yres = 272,
.pixclock = KHZ2PICOS(7833),
.left_margin = 2,
.right_margin = 2,
.upper_margin = 2,
.lower_margin = 2,
.hsync_len = 41,
.vsync_len = 10,
.sync = FB_SYNC_HOR_HIGH_ACT | FB_SYNC_VERT_HIGH_ACT,
.flag = 0,
},
[2] = {
/* Hitachi SP10Q010 */
.name = "SP10Q010",
.xres = 320,
.yres = 240,
.pixclock = KHZ2PICOS(7833),
.left_margin = 10,
.right_margin = 10,
.upper_margin = 10,
.lower_margin = 10,
.hsync_len = 10,
.vsync_len = 10,
.sync = FB_SYNC_HOR_HIGH_ACT | FB_SYNC_VERT_HIGH_ACT,
.flag = 0,
},
};
static bool da8xx_fb_is_raster_enabled(void)
{
return !!(lcdc_read(LCD_RASTER_CTRL_REG) & LCD_RASTER_ENABLE);
}
/* Enable the Raster Engine of the LCD Controller */
static void lcd_enable_raster(void)
{
u32 reg;
/* Put LCDC in reset for several cycles */
if (lcd_revision == LCD_VERSION_2)
/* Write 1 to reset LCDC */
lcdc_write(LCD_CLK_MAIN_RESET, LCD_CLK_RESET_REG);
mdelay(1);
/* Bring LCDC out of reset */
if (lcd_revision == LCD_VERSION_2)
lcdc_write(0, LCD_CLK_RESET_REG);
mdelay(1);
/* Above reset sequence doesnot reset register context */
reg = lcdc_read(LCD_RASTER_CTRL_REG);
if (!(reg & LCD_RASTER_ENABLE))
lcdc_write(reg | LCD_RASTER_ENABLE, LCD_RASTER_CTRL_REG);
}
/* Disable the Raster Engine of the LCD Controller */
static void lcd_disable_raster(enum da8xx_frame_complete wait_for_frame_done)
{
u32 reg;
int ret;
reg = lcdc_read(LCD_RASTER_CTRL_REG);
if (reg & LCD_RASTER_ENABLE)
lcdc_write(reg & ~LCD_RASTER_ENABLE, LCD_RASTER_CTRL_REG);
else
/* return if already disabled */
return;
if ((wait_for_frame_done == DA8XX_FRAME_WAIT) &&
(lcd_revision == LCD_VERSION_2)) {
frame_done_flag = 0;
ret = wait_event_interruptible_timeout(frame_done_wq,
frame_done_flag != 0,
msecs_to_jiffies(50));
if (ret == 0)
pr_err("LCD Controller timed out\n");
}
}
static void lcd_blit(int load_mode, struct da8xx_fb_par *par)
{
u32 start;
u32 end;
u32 reg_ras;
u32 reg_dma;
u32 reg_int;
/* init reg to clear PLM (loading mode) fields */
reg_ras = lcdc_read(LCD_RASTER_CTRL_REG);
reg_ras &= ~(3 << 20);
reg_dma = lcdc_read(LCD_DMA_CTRL_REG);
if (load_mode == LOAD_DATA) {
start = par->dma_start;
end = par->dma_end;
reg_ras |= LCD_PALETTE_LOAD_MODE(DATA_ONLY);
if (lcd_revision == LCD_VERSION_1) {
reg_dma |= LCD_V1_END_OF_FRAME_INT_ENA;
} else {
reg_int = lcdc_read(LCD_INT_ENABLE_SET_REG) |
LCD_V2_END_OF_FRAME0_INT_ENA |
LCD_V2_END_OF_FRAME1_INT_ENA |
LCD_FRAME_DONE | LCD_SYNC_LOST;
lcdc_write(reg_int, LCD_INT_ENABLE_SET_REG);
}
reg_dma |= LCD_DUAL_FRAME_BUFFER_ENABLE;
lcdc_write(start, LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
lcdc_write(end, LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
lcdc_write(start, LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
lcdc_write(end, LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
} else if (load_mode == LOAD_PALETTE) {
start = par->p_palette_base;
end = start + par->palette_sz - 1;
reg_ras |= LCD_PALETTE_LOAD_MODE(PALETTE_ONLY);
if (lcd_revision == LCD_VERSION_1) {
reg_ras |= LCD_V1_PL_INT_ENA;
} else {
reg_int = lcdc_read(LCD_INT_ENABLE_SET_REG) |
LCD_V2_PL_INT_ENA;
lcdc_write(reg_int, LCD_INT_ENABLE_SET_REG);
}
lcdc_write(start, LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
lcdc_write(end, LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
}
lcdc_write(reg_dma, LCD_DMA_CTRL_REG);
lcdc_write(reg_ras, LCD_RASTER_CTRL_REG);
/*
* The Raster enable bit must be set after all other control fields are
* set.
*/
lcd_enable_raster();
}
/* Configure the Burst Size and fifo threhold of DMA */
static int lcd_cfg_dma(int burst_size, int fifo_th)
{
u32 reg;
reg = lcdc_read(LCD_DMA_CTRL_REG) & 0x00000001;
switch (burst_size) {
case 1:
reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_1);
break;
case 2:
reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_2);
break;
case 4:
reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_4);
break;
case 8:
reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_8);
break;
case 16:
default:
reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_16);
break;
}
reg |= (fifo_th << 8);
lcdc_write(reg, LCD_DMA_CTRL_REG);
return 0;
}
static void lcd_cfg_ac_bias(int period, int transitions_per_int)
{
u32 reg;
/* Set the AC Bias Period and Number of Transisitons per Interrupt */
reg = lcdc_read(LCD_RASTER_TIMING_2_REG) & 0xFFF00000;
reg |= LCD_AC_BIAS_FREQUENCY(period) |
LCD_AC_BIAS_TRANSITIONS_PER_INT(transitions_per_int);
lcdc_write(reg, LCD_RASTER_TIMING_2_REG);
}
static void lcd_cfg_horizontal_sync(int back_porch, int pulse_width,
int front_porch)
{
u32 reg;
reg = lcdc_read(LCD_RASTER_TIMING_0_REG) & 0xf;
reg |= (((back_porch-1) & 0xff) << 24)
| (((front_porch-1) & 0xff) << 16)
| (((pulse_width-1) & 0x3f) << 10);
lcdc_write(reg, LCD_RASTER_TIMING_0_REG);
/*
* LCDC Version 2 adds some extra bits that increase the allowable
* size of the horizontal timing registers.
* remember that the registers use 0 to represent 1 so all values
* that get set into register need to be decremented by 1
*/
if (lcd_revision == LCD_VERSION_2) {
/* Mask off the bits we want to change */
reg = lcdc_read(LCD_RASTER_TIMING_2_REG) & ~0x780000ff;
reg |= ((front_porch-1) & 0x300) >> 8;
reg |= ((back_porch-1) & 0x300) >> 4;
reg |= ((pulse_width-1) & 0x3c0) << 21;
lcdc_write(reg, LCD_RASTER_TIMING_2_REG);
}
}
static void lcd_cfg_vertical_sync(int back_porch, int pulse_width,
int front_porch)
{
u32 reg;
reg = lcdc_read(LCD_RASTER_TIMING_1_REG) & 0x3ff;
reg |= ((back_porch & 0xff) << 24)
| ((front_porch & 0xff) << 16)
| (((pulse_width-1) & 0x3f) << 10);
lcdc_write(reg, LCD_RASTER_TIMING_1_REG);
}
static int lcd_cfg_display(const struct lcd_ctrl_config *cfg,
struct fb_videomode *panel)
{
u32 reg;
u32 reg_int;
reg = lcdc_read(LCD_RASTER_CTRL_REG) & ~(LCD_TFT_MODE |
LCD_MONO_8BIT_MODE |
LCD_MONOCHROME_MODE);
switch (cfg->panel_shade) {
case MONOCHROME:
reg |= LCD_MONOCHROME_MODE;
if (cfg->mono_8bit_mode)
reg |= LCD_MONO_8BIT_MODE;
break;
case COLOR_ACTIVE:
reg |= LCD_TFT_MODE;
if (cfg->tft_alt_mode)
reg |= LCD_TFT_ALT_ENABLE;
break;
case COLOR_PASSIVE:
/* AC bias applicable only for Pasive panels */
lcd_cfg_ac_bias(cfg->ac_bias, cfg->ac_bias_intrpt);
if (cfg->bpp == 12 && cfg->stn_565_mode)
reg |= LCD_STN_565_ENABLE;
break;
default:
return -EINVAL;
}
/* enable additional interrupts here */
if (lcd_revision == LCD_VERSION_1) {
reg |= LCD_V1_UNDERFLOW_INT_ENA;
} else {
reg_int = lcdc_read(LCD_INT_ENABLE_SET_REG) |
LCD_V2_UNDERFLOW_INT_ENA;
lcdc_write(reg_int, LCD_INT_ENABLE_SET_REG);
}
lcdc_write(reg, LCD_RASTER_CTRL_REG);
reg = lcdc_read(LCD_RASTER_TIMING_2_REG);
reg |= LCD_SYNC_CTRL;
if (cfg->sync_edge)
reg |= LCD_SYNC_EDGE;
else
reg &= ~LCD_SYNC_EDGE;
if ((panel->sync & FB_SYNC_HOR_HIGH_ACT) == 0)
reg |= LCD_INVERT_LINE_CLOCK;
else
reg &= ~LCD_INVERT_LINE_CLOCK;
if ((panel->sync & FB_SYNC_VERT_HIGH_ACT) == 0)
reg |= LCD_INVERT_FRAME_CLOCK;
else
reg &= ~LCD_INVERT_FRAME_CLOCK;
lcdc_write(reg, LCD_RASTER_TIMING_2_REG);
return 0;
}
static int lcd_cfg_frame_buffer(struct da8xx_fb_par *par, u32 width, u32 height,
u32 bpp, u32 raster_order)
{
u32 reg;
if (bpp > 16 && lcd_revision == LCD_VERSION_1)
return -EINVAL;
/* Set the Panel Width */
/* Pixels per line = (PPL + 1)*16 */
if (lcd_revision == LCD_VERSION_1) {
/*
* 0x3F in bits 4..9 gives max horizontal resolution = 1024
* pixels.
*/
width &= 0x3f0;
} else {
/*
* 0x7F in bits 4..10 gives max horizontal resolution = 2048
* pixels.
*/
width &= 0x7f0;
}
reg = lcdc_read(LCD_RASTER_TIMING_0_REG);
reg &= 0xfffffc00;
if (lcd_revision == LCD_VERSION_1) {
reg |= ((width >> 4) - 1) << 4;
} else {
width = (width >> 4) - 1;
reg |= ((width & 0x3f) << 4) | ((width & 0x40) >> 3);
}
lcdc_write(reg, LCD_RASTER_TIMING_0_REG);
/* Set the Panel Height */
/* Set bits 9:0 of Lines Per Pixel */
reg = lcdc_read(LCD_RASTER_TIMING_1_REG);
reg = ((height - 1) & 0x3ff) | (reg & 0xfffffc00);
lcdc_write(reg, LCD_RASTER_TIMING_1_REG);
/* Set bit 10 of Lines Per Pixel */
if (lcd_revision == LCD_VERSION_2) {
reg = lcdc_read(LCD_RASTER_TIMING_2_REG);
reg |= ((height - 1) & 0x400) << 16;
lcdc_write(reg, LCD_RASTER_TIMING_2_REG);
}
/* Set the Raster Order of the Frame Buffer */
reg = lcdc_read(LCD_RASTER_CTRL_REG) & ~(1 << 8);
if (raster_order)
reg |= LCD_RASTER_ORDER;
par->palette_sz = 16 * 2;
switch (bpp) {
case 1:
case 2:
case 4:
case 16:
break;
case 24:
reg |= LCD_V2_TFT_24BPP_MODE;
break;
case 32:
reg |= LCD_V2_TFT_24BPP_MODE;
reg |= LCD_V2_TFT_24BPP_UNPACK;
break;
case 8:
par->palette_sz = 256 * 2;
break;
default:
return -EINVAL;
}
lcdc_write(reg, LCD_RASTER_CTRL_REG);
return 0;
}
#define CNVT_TOHW(val, width) ((((val) << (width)) + 0x7FFF - (val)) >> 16)
static int fb_setcolreg(unsigned regno, unsigned red, unsigned green,
unsigned blue, unsigned transp,
struct fb_info *info)
{
struct da8xx_fb_par *par = info->par;
unsigned short *palette = (unsigned short *) par->v_palette_base;
u_short pal;
int update_hw = 0;
if (regno > 255)
return 1;
if (info->fix.visual == FB_VISUAL_DIRECTCOLOR)
return 1;
if (info->var.bits_per_pixel > 16 && lcd_revision == LCD_VERSION_1)
return -EINVAL;
switch (info->fix.visual) {
case FB_VISUAL_TRUECOLOR:
red = CNVT_TOHW(red, info->var.red.length);
green = CNVT_TOHW(green, info->var.green.length);
blue = CNVT_TOHW(blue, info->var.blue.length);
break;
case FB_VISUAL_PSEUDOCOLOR:
switch (info->var.bits_per_pixel) {
case 4:
if (regno > 15)
return -EINVAL;
if (info->var.grayscale) {
pal = regno;
} else {
red >>= 4;
green >>= 8;
blue >>= 12;
pal = red & 0x0f00;
pal |= green & 0x00f0;
pal |= blue & 0x000f;
}
if (regno == 0)
pal |= 0x2000;
palette[regno] = pal;
break;
case 8:
red >>= 4;
green >>= 8;
blue >>= 12;
pal = (red & 0x0f00);
pal |= (green & 0x00f0);
pal |= (blue & 0x000f);
if (palette[regno] != pal) {
update_hw = 1;
palette[regno] = pal;
}
break;
}
break;
}
/* Truecolor has hardware independent palette */
if (info->fix.visual == FB_VISUAL_TRUECOLOR) {
u32 v;
if (regno > 15)
return -EINVAL;
v = (red << info->var.red.offset) |
(green << info->var.green.offset) |
(blue << info->var.blue.offset);
switch (info->var.bits_per_pixel) {
case 16:
((u16 *) (info->pseudo_palette))[regno] = v;
break;
case 24:
case 32:
((u32 *) (info->pseudo_palette))[regno] = v;
break;
}
if (palette[0] != 0x4000) {
update_hw = 1;
palette[0] = 0x4000;
}
}
/* Update the palette in the h/w as needed. */
if (update_hw)
lcd_blit(LOAD_PALETTE, par);
return 0;
}
#undef CNVT_TOHW
static void da8xx_fb_lcd_reset(void)
{
/* DMA has to be disabled */
lcdc_write(0, LCD_DMA_CTRL_REG);
lcdc_write(0, LCD_RASTER_CTRL_REG);
//changes by priyank
lcdc_write(LCD_CLK_MAIN_RESET, LCD_CLK_RESET_REG);
lcdc_write(0, LCD_CLK_RESET_REG);
//end changes
if (lcd_revision == LCD_VERSION_2) {
lcdc_write(0, LCD_INT_ENABLE_SET_REG);
/* Write 1 to reset */
lcdc_write(LCD_CLK_MAIN_RESET, LCD_CLK_RESET_REG);
lcdc_write(0, LCD_CLK_RESET_REG);
}
}
static int da8xx_fb_config_clk_divider(struct da8xx_fb_par *par,
unsigned lcdc_clk_div,
unsigned lcdc_clk_rate)
{
int ret;
if (par->lcdc_clk_rate != lcdc_clk_rate) {
ret = clk_set_rate(par->lcdc_clk, lcdc_clk_rate);
if (IS_ERR_VALUE(ret)) {
dev_err(par->dev,
"unable to set clock rate at %u\n",
lcdc_clk_rate);
return ret;
}
par->lcdc_clk_rate = clk_get_rate(par->lcdc_clk);
}
/* Configure the LCD clock divisor. */
lcdc_write(LCD_CLK_DIVISOR(lcdc_clk_div) |
(LCD_RASTER_MODE & 0x1), LCD_CTRL_REG);
if (lcd_revision == LCD_VERSION_2)
lcdc_write(LCD_V2_DMA_CLK_EN | LCD_V2_LIDD_CLK_EN |
LCD_V2_CORE_CLK_EN, LCD_CLK_ENABLE_REG);
return 0;
}
static unsigned int da8xx_fb_calc_clk_divider(struct da8xx_fb_par *par,
unsigned pixclock,
unsigned *lcdc_clk_rate)
{
unsigned lcdc_clk_div;
pixclock = PICOS2KHZ(pixclock) * 1000;
*lcdc_clk_rate = par->lcdc_clk_rate;
if (pixclock < (*lcdc_clk_rate / CLK_MAX_DIV)) {
*lcdc_clk_rate = clk_round_rate(par->lcdc_clk,
pixclock * CLK_MAX_DIV);
lcdc_clk_div = CLK_MAX_DIV;
} else if (pixclock > (*lcdc_clk_rate / CLK_MIN_DIV)) {
*lcdc_clk_rate = clk_round_rate(par->lcdc_clk,
pixclock * CLK_MIN_DIV);
lcdc_clk_div = CLK_MIN_DIV;
} else {
lcdc_clk_div = *lcdc_clk_rate / pixclock;
}
return lcdc_clk_div;
}
static int da8xx_fb_calc_config_clk_divider(struct da8xx_fb_par *par,
struct fb_videomode *mode)
{
unsigned lcdc_clk_rate;
unsigned lcdc_clk_div = da8xx_fb_calc_clk_divider(par, mode->pixclock,
&lcdc_clk_rate);
return da8xx_fb_config_clk_divider(par, lcdc_clk_div, lcdc_clk_rate);
}
static unsigned da8xx_fb_round_clk(struct da8xx_fb_par *par,
unsigned pixclock)
{
unsigned lcdc_clk_div, lcdc_clk_rate;
lcdc_clk_div = da8xx_fb_calc_clk_divider(par, pixclock, &lcdc_clk_rate);
return KHZ2PICOS(lcdc_clk_rate / (1000 * lcdc_clk_div));
}
static int lcd_init(struct da8xx_fb_par *par, const struct lcd_ctrl_config *cfg,
struct fb_videomode *panel)
{
u32 bpp;
int ret = 0;
ret = da8xx_fb_calc_config_clk_divider(par, panel);
if (IS_ERR_VALUE(ret)) {
dev_err(par->dev, "unable to configure clock\n");
return ret;
}
if (panel->sync & FB_SYNC_CLK_INVERT)
lcdc_write((lcdc_read(LCD_RASTER_TIMING_2_REG) |
LCD_INVERT_PIXEL_CLOCK), LCD_RASTER_TIMING_2_REG);
else
lcdc_write((lcdc_read(LCD_RASTER_TIMING_2_REG) &
~LCD_INVERT_PIXEL_CLOCK), LCD_RASTER_TIMING_2_REG);
/* Configure the DMA burst size and fifo threshold. */
ret = lcd_cfg_dma(cfg->dma_burst_sz, cfg->fifo_th);
if (ret < 0)
return ret;
/* Configure the vertical and horizontal sync properties. */
lcd_cfg_vertical_sync(panel->upper_margin, panel->vsync_len,
panel->lower_margin);
lcd_cfg_horizontal_sync(panel->left_margin, panel->hsync_len,
panel->right_margin);
/* Configure for disply */
ret = lcd_cfg_display(cfg, panel);
if (ret < 0)
return ret;
bpp = cfg->bpp;
printk("ankur :lcd_init:: bpp is %u \n",bpp);
if (bpp == 12)
bpp = 16;
ret = lcd_cfg_frame_buffer(par, (unsigned int)panel->xres,
(unsigned int)panel->yres, bpp,
cfg->raster_order);
if (ret < 0)
return ret;
/* Configure FDD */
lcdc_write((lcdc_read(LCD_RASTER_CTRL_REG) & 0xfff00fff) |
(cfg->fdd << 12), LCD_RASTER_CTRL_REG);
return 0;
}
/* IRQ handler for version 2 of LCDC */
static irqreturn_t lcdc_irq_handler_rev02(int irq, void *arg)
{
struct da8xx_fb_par *par = arg;
u32 stat = lcdc_read(LCD_MASKED_STAT_REG);
if ((stat & LCD_SYNC_LOST) && (stat & LCD_FIFO_UNDERFLOW)) {
lcd_disable_raster(DA8XX_FRAME_NOWAIT);
lcdc_write(stat, LCD_MASKED_STAT_REG);
lcd_enable_raster();
} else if (stat & LCD_PL_LOAD_DONE) {
/*
* Must disable raster before changing state of any control bit.
* And also must be disabled before clearing the PL loading
* interrupt via the following write to the status register. If
* this is done after then one gets multiple PL done interrupts.
*/
lcd_disable_raster(DA8XX_FRAME_NOWAIT);
lcdc_write(stat, LCD_MASKED_STAT_REG);
/* Disable PL completion interrupt */
lcdc_write(LCD_V2_PL_INT_ENA, LCD_INT_ENABLE_CLR_REG);
/* Setup and start data loading mode */
lcd_blit(LOAD_DATA, par);
} else {
lcdc_write(stat, LCD_MASKED_STAT_REG);
if (stat & LCD_END_OF_FRAME0) {
par->which_dma_channel_done = 0;
lcdc_write(par->dma_start,
LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
lcdc_write(par->dma_end,
LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
par->vsync_flag = 1;
wake_up_interruptible(&par->vsync_wait);
}
if (stat & LCD_END_OF_FRAME1) {
par->which_dma_channel_done = 1;
lcdc_write(par->dma_start,
LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
lcdc_write(par->dma_end,
LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
par->vsync_flag = 1;
wake_up_interruptible(&par->vsync_wait);
}
/* Set only when controller is disabled and at the end of
* active frame
*/
if (stat & BIT(0)) {
frame_done_flag = 1;
wake_up_interruptible(&frame_done_wq);
}
}
lcdc_write(0, LCD_END_OF_INT_IND_REG);
return IRQ_HANDLED;
}
/* IRQ handler for version 1 LCDC */
static irqreturn_t lcdc_irq_handler_rev01(int irq, void *arg)
{
struct da8xx_fb_par *par = arg;
u32 stat = lcdc_read(LCD_STAT_REG);
u32 reg_ras;
if ((stat & LCD_SYNC_LOST) && (stat & LCD_FIFO_UNDERFLOW)) {
lcd_disable_raster(DA8XX_FRAME_NOWAIT);
lcdc_write(stat, LCD_STAT_REG);
lcd_enable_raster();
} else if (stat & LCD_PL_LOAD_DONE) {
/*
* Must disable raster before changing state of any control bit.
* And also must be disabled before clearing the PL loading
* interrupt via the following write to the status register. If
* this is done after then one gets multiple PL done interrupts.
*/
lcd_disable_raster(DA8XX_FRAME_NOWAIT);
lcdc_write(stat, LCD_STAT_REG);
/* Disable PL completion inerrupt */
reg_ras = lcdc_read(LCD_RASTER_CTRL_REG);
reg_ras &= ~LCD_V1_PL_INT_ENA;
lcdc_write(reg_ras, LCD_RASTER_CTRL_REG);
/* Setup and start data loading mode */
lcd_blit(LOAD_DATA, par);
} else {
lcdc_write(stat, LCD_STAT_REG);
if (stat & LCD_END_OF_FRAME0) {
par->which_dma_channel_done = 0;
lcdc_write(par->dma_start,
LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
lcdc_write(par->dma_end,
LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
par->vsync_flag = 1;
wake_up_interruptible(&par->vsync_wait);
}
if (stat & LCD_END_OF_FRAME1) {
par->which_dma_channel_done = 1;
lcdc_write(par->dma_start,
LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
lcdc_write(par->dma_end,
LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
par->vsync_flag = 1;
wake_up_interruptible(&par->vsync_wait);
}
}
return IRQ_HANDLED;
}
static int fb_check_var(struct fb_var_screeninfo *var,
struct fb_info *info)
{
int err = 0;
struct da8xx_fb_par *par = info->par;
int bpp = var->bits_per_pixel >> 3;
unsigned long line_size = var->xres_virtual * bpp;
if (var->bits_per_pixel > 16 && lcd_revision == LCD_VERSION_1)
return -EINVAL;
switch (var->bits_per_pixel) {
case 1:
case 8:
var->red.offset = 0;
var->red.length = 8;
var->green.offset = 0;
var->green.length = 8;
var->blue.offset = 0;
var->blue.length = 8;
var->transp.offset = 0;
var->transp.length = 0;
var->nonstd = 0;
break;
case 4:
var->red.offset = 0;
var->red.length = 4;
var->green.offset = 0;
var->green.length = 4;
var->blue.offset = 0;
var->blue.length = 4;
var->transp.offset = 0;
var->transp.length = 0;
var->nonstd = FB_NONSTD_REV_PIX_IN_B;
break;
case 16: /* RGB 565 */
var->red.offset = 11;
var->red.length = 5;
var->green.offset = 5;
var->green.length = 6;
var->blue.offset = 0;
var->blue.length = 5;
var->transp.offset = 0;
var->transp.length = 0;
var->nonstd = 0;
break;
case 24:
var->red.offset = 16;
var->red.length = 8;
var->green.offset = 8;
var->green.length = 8;
var->blue.offset = 0;
var->blue.length = 8;
var->nonstd = 0;
break;
case 32:
var->transp.offset = 24;
var->transp.length = 8;
var->red.offset = 16;
var->red.length = 8;
var->green.offset = 8;
var->green.length = 8;
var->blue.offset = 0;
var->blue.length = 8;
var->nonstd = 0;
break;
default:
err = -EINVAL;
}
var->red.msb_right = 0;
var->green.msb_right = 0;
var->blue.msb_right = 0;
var->transp.msb_right = 0;
if (line_size * var->yres_virtual > par->vram_size)
var->yres_virtual = par->vram_size / line_size;
if (var->yres > var->yres_virtual)
var->yres = var->yres_virtual;
if (var->xres > var->xres_virtual)
var->xres = var->xres_virtual;
if (var->xres + var->xoffset > var->xres_virtual)
var->xoffset = var->xres_virtual - var->xres;
if (var->yres + var->yoffset > var->yres_virtual)
var->yoffset = var->yres_virtual - var->yres;
var->pixclock = da8xx_fb_round_clk(par, var->pixclock);
return err;
}
#ifdef CONFIG_CPU_FREQ
static int lcd_da8xx_cpufreq_transition(struct notifier_block *nb,
unsigned long val, void *data)
{
struct da8xx_fb_par *par;
par = container_of(nb, struct da8xx_fb_par, freq_transition);
if (val == CPUFREQ_POSTCHANGE) {
if (par->lcdc_clk_rate != clk_get_rate(par->lcdc_clk)) {
par->lcdc_clk_rate = clk_get_rate(par->lcdc_clk);
lcd_disable_raster(DA8XX_FRAME_WAIT);
da8xx_fb_calc_config_clk_divider(par, &par->mode);
if (par->blank == FB_BLANK_UNBLANK)
lcd_enable_raster();
}
}
return 0;
}
static int lcd_da8xx_cpufreq_register(struct da8xx_fb_par *par)
{
par->freq_transition.notifier_call = lcd_da8xx_cpufreq_transition;
return cpufreq_register_notifier(&par->freq_transition,
CPUFREQ_TRANSITION_NOTIFIER);
}
static void lcd_da8xx_cpufreq_deregister(struct da8xx_fb_par *par)
{
cpufreq_unregister_notifier(&par->freq_transition,
CPUFREQ_TRANSITION_NOTIFIER);
}
#endif
static int fb_remove(struct platform_device *dev)
{
struct fb_info *info = dev_get_drvdata(&dev->dev);
if (info) {
struct da8xx_fb_par *par = info->par;
#ifdef CONFIG_CPU_FREQ
lcd_da8xx_cpufreq_deregister(par);
#endif
if (par->panel_power_ctrl)
par->panel_power_ctrl(0);
lcd_disable_raster(DA8XX_FRAME_WAIT);
lcdc_write(0, LCD_RASTER_CTRL_REG);
/* disable DMA */
lcdc_write(0, LCD_DMA_CTRL_REG);
unregister_framebuffer(info);
fb_dealloc_cmap(&info->cmap);
dma_free_coherent(NULL, PALETTE_SIZE, par->v_palette_base,
par->p_palette_base);
dma_free_coherent(NULL, par->vram_size, par->vram_virt,
par->vram_phys);
pm_runtime_put_sync(&dev->dev);
pm_runtime_disable(&dev->dev);
framebuffer_release(info);
}
return 0;
}
/*
* Function to wait for vertical sync which for this LCD peripheral
* translates into waiting for the current raster frame to complete.
*/
static int fb_wait_for_vsync(struct fb_info *info)
{
struct da8xx_fb_par *par = info->par;
int ret;
/*
* Set flag to 0 and wait for isr to set to 1. It would seem there is a
* race condition here where the ISR could have occurred just before or
* just after this set. But since we are just coarsely waiting for
* a frame to complete then that's OK. i.e. if the frame completed
* just before this code executed then we have to wait another full
* frame time but there is no way to avoid such a situation. On the
* other hand if the frame completed just after then we don't need
* to wait long at all. Either way we are guaranteed to return to the
* user immediately after a frame completion which is all that is
* required.
*/
par->vsync_flag = 0;
ret = wait_event_interruptible_timeout(par->vsync_wait,
par->vsync_flag != 0,
par->vsync_timeout);
if (ret < 0)
return ret;
if (ret == 0)
return -ETIMEDOUT;
return 0;
}
static int fb_ioctl(struct fb_info *info, unsigned int cmd,
unsigned long arg)
{
struct lcd_sync_arg sync_arg;
switch (cmd) {
case FBIOGET_CONTRAST:
case FBIOPUT_CONTRAST:
case FBIGET_BRIGHTNESS:
case FBIPUT_BRIGHTNESS:
case FBIGET_COLOR:
case FBIPUT_COLOR:
return -ENOTTY;
case FBIPUT_HSYNC:
if (copy_from_user(&sync_arg, (char *)arg,
sizeof(struct lcd_sync_arg)))
return -EFAULT;
lcd_cfg_horizontal_sync(sync_arg.back_porch,
sync_arg.pulse_width,
sync_arg.front_porch);
break;
case FBIPUT_VSYNC:
if (copy_from_user(&sync_arg, (char *)arg,
sizeof(struct lcd_sync_arg)))
return -EFAULT;
lcd_cfg_vertical_sync(sync_arg.back_porch,
sync_arg.pulse_width,
sync_arg.front_porch);
break;
case FBIO_WAITFORVSYNC:
return fb_wait_for_vsync(info);
default:
return -EINVAL;
}
return 0;
}
static int cfb_blank(int blank, struct fb_info *info)
{
struct da8xx_fb_par *par = info->par;
int ret = 0;
if (par->blank == blank)
return 0;
par->blank = blank;
switch (blank) {
case FB_BLANK_UNBLANK:
lcd_enable_raster();
if (par->panel_power_ctrl)
par->panel_power_ctrl(1);
break;
case FB_BLANK_NORMAL:
case FB_BLANK_VSYNC_SUSPEND:
case FB_BLANK_HSYNC_SUSPEND:
case FB_BLANK_POWERDOWN:
if (par->panel_power_ctrl)
par->panel_power_ctrl(0);
lcd_disable_raster(DA8XX_FRAME_WAIT);
break;
default:
ret = -EINVAL;
}
return ret;
}
/*
* Set new x,y offsets in the virtual display for the visible area and switch
* to the new mode.
*/
static int da8xx_pan_display(struct fb_var_screeninfo *var,
struct fb_info *fbi)
{
int ret = 0;
struct fb_var_screeninfo new_var;
struct da8xx_fb_par *par = fbi->par;
struct fb_fix_screeninfo *fix = &fbi->fix;
unsigned int end;
unsigned int start;
unsigned long irq_flags;
if (var->xoffset != fbi->var.xoffset ||
var->yoffset != fbi->var.yoffset) {
memcpy(&new_var, &fbi->var, sizeof(new_var));
new_var.xoffset = var->xoffset;
new_var.yoffset = var->yoffset;
if (fb_check_var(&new_var, fbi))
ret = -EINVAL;
else {
memcpy(&fbi->var, &new_var, sizeof(new_var));
start = fix->smem_start +
new_var.yoffset * fix->line_length +
new_var.xoffset * fbi->var.bits_per_pixel / 8;
end = start + fbi->var.yres * fix->line_length - 1;
par->dma_start = start;
par->dma_end = end;
spin_lock_irqsave(&par->lock_for_chan_update,
irq_flags);
if (par->which_dma_channel_done == 0) {
lcdc_write(par->dma_start,
LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
lcdc_write(par->dma_end,
LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
} else if (par->which_dma_channel_done == 1) {
lcdc_write(par->dma_start,
LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
lcdc_write(par->dma_end,
LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
}
spin_unlock_irqrestore(&par->lock_for_chan_update,
irq_flags);
}
}
return ret;
}
static int da8xxfb_set_par(struct fb_info *info)
{
struct da8xx_fb_par *par = info->par;
int ret;
bool raster = da8xx_fb_is_raster_enabled();
if (raster)
lcd_disable_raster(DA8XX_FRAME_WAIT);
fb_var_to_videomode(&par->mode, &info->var);
par->cfg.bpp = info->var.bits_per_pixel;
info->fix.visual = (par->cfg.bpp <= 8) ?
FB_VISUAL_PSEUDOCOLOR : FB_VISUAL_TRUECOLOR;
info->fix.line_length = (par->mode.xres * par->cfg.bpp) / 8;
ret = lcd_init(par, &par->cfg, &par->mode);
if (ret < 0) {
dev_err(par->dev, "lcd init failed\n");
return ret;
}
par->dma_start = info->fix.smem_start +
info->var.yoffset * info->fix.line_length +
info->var.xoffset * info->var.bits_per_pixel / 8;
par->dma_end = par->dma_start +
info->var.yres * info->fix.line_length - 1;
lcdc_write(par->dma_start, LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
lcdc_write(par->dma_end, LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
lcdc_write(par->dma_start, LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
lcdc_write(par->dma_end, LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
if (raster)
lcd_enable_raster();
return 0;
}
static struct fb_ops da8xx_fb_ops = {
.owner = THIS_MODULE,
.fb_check_var = fb_check_var,
.fb_set_par = da8xxfb_set_par,
.fb_setcolreg = fb_setcolreg,
.fb_pan_display = da8xx_pan_display,
.fb_ioctl = fb_ioctl,
.fb_fillrect = cfb_fillrect,
.fb_copyarea = cfb_copyarea,
.fb_imageblit = cfb_imageblit,
.fb_blank = cfb_blank,
};
static struct fb_videomode *da8xx_fb_get_videomode(struct platform_device *dev)
{
struct da8xx_lcdc_platform_data *fb_pdata = dev_get_platdata(&dev->dev);
struct fb_videomode *lcdc_info;
//int i;
// Changes by priyank
struct device_node *np = dev->dev.of_node;
int i;
if (np) {
lcdc_info = devm_kzalloc(&dev->dev,
sizeof(struct fb_videomode),
GFP_KERNEL);
if (!lcdc_info)
return NULL;
if (of_get_fb_videomode(np, lcdc_info, OF_USE_NATIVE_MODE)) {
dev_err(&dev->dev, "timings not available in DT\n");
return NULL;
}
printk("Priyank : lcdc info xres : %u\n",lcdc_info->xres);
printk("Priyank : lcdc info yres : %u\n",lcdc_info->yres);
printk("Priyank : lcdc info pixclock : %u\n",lcdc_info->pixclock);
printk("Priyank : lcdc info left margin : %u\n",lcdc_info->left_margin);
printk("Priyank : lcdc info right_margin : %u\n",lcdc_info->right_margin);
printk("Priyank : lcdc info upper_margin : %u\n",lcdc_info->upper_margin);
printk("Priyank : lcdc info lower_margin : %u\n",lcdc_info->lower_margin);
printk("Priyank : lcdc info hsync_len : %u\n",lcdc_info->hsync_len);
printk("Priyank : lcdc info vsync_len : %u\n",lcdc_info->vsync_len);
printk("Priyank : lcdc info sync : %u\n",lcdc_info->sync);
printk("Priyank : lcdc info vmode : %u\n",lcdc_info->vmode);
printk("Priyank : lcdc info flag : %u\n",lcdc_info->flag);
/*
u32 xres;
u32 yres;
u32 pixclock;
u32 left_margin;
u32 right_margin;
u32 upper_margin;
u32 lower_margin;
u32 hsync_len;
u32 vsync_len;
u32 sync;
u32 vmode;
u32 flag;
*/
return lcdc_info;
}
// End changes
for (i = 0, lcdc_info = known_lcd_panels;
i < ARRAY_SIZE(known_lcd_panels); i++, lcdc_info++) {
if (strcmp(fb_pdata->type, lcdc_info->name) == 0)
break;
}
if (i == ARRAY_SIZE(known_lcd_panels)) {
dev_err(&dev->dev, "no panel found\n");
return NULL;
}
dev_info(&dev->dev, "found %s panel\n", lcdc_info->name);
return lcdc_info;
}
static int fb_probe(struct platform_device *device)
{
struct da8xx_lcdc_platform_data *fb_pdata =
dev_get_platdata(&device->dev);
static struct resource *lcdc_regs;
struct lcd_ctrl_config *lcd_cfg;
struct fb_videomode *lcdc_info;
struct fb_info *da8xx_fb_info;
struct da8xx_fb_par *par;
struct clk *tmp_lcdc_clk;
int ret;
unsigned long ulcm;
// Changes By Priyank
// if (fb_pdata == NULL) {
if (fb_pdata == NULL && !device->dev.of_node) {
dev_err(&device->dev, "Can not get platform data\n");
return -ENOENT;
}
lcdc_info = da8xx_fb_get_videomode(device);
if (lcdc_info == NULL)
return -ENODEV;
lcdc_regs = platform_get_resource(device, IORESOURCE_MEM, 0);
da8xx_fb_reg_base = devm_ioremap_resource(&device->dev, lcdc_regs);
if (IS_ERR(da8xx_fb_reg_base))
return PTR_ERR(da8xx_fb_reg_base);
tmp_lcdc_clk = devm_clk_get(&device->dev, "fck");
if (IS_ERR(tmp_lcdc_clk)) {
dev_err(&device->dev, "Can not get device clock\n");
return PTR_ERR(tmp_lcdc_clk);
}
pm_runtime_enable(&device->dev);
pm_runtime_get_sync(&device->dev);
/*
* disable creation of new console during suspend.
* this works around a problem where a ctrl-c is needed
* to be entered on the VT to actually get the device
* to continue into the suspend state.
*/
pm_set_vt_switch(0);
/* Determine LCD IP Version */
switch (lcdc_read(LCD_PID_REG)) {
case 0x4C100102:
lcd_revision = LCD_VERSION_1;
break;
case 0x4F200800:
case 0x4F201000:
lcd_revision = LCD_VERSION_2;
break;
default:
dev_warn(&device->dev, "Unknown PID Reg value 0x%x, "
"defaulting to LCD revision 1\n",
lcdc_read(LCD_PID_REG));
lcd_revision = LCD_VERSION_1;
break;
}
printk("ankur lcd_revision is = %d \n",lcd_revision);
// Changes By Priyank
// lcd_cfg = (struct lcd_ctrl_config *)fb_pdata->controller_data;
lcd_revision = LCD_VERSION_1;
if (device->dev.of_node)
{
lcd_cfg = da8xx_fb_create_cfg(device);
//printk("ankur inside if device->dev.of_node \n ");
}
else
{
lcd_cfg = fb_pdata->controller_data;
//printk("ankur inside else device->dev.of_node \n ");
}
if (!lcd_cfg) {
ret = -EINVAL;
goto err_pm_runtime_disable;
}
da8xx_fb_info = framebuffer_alloc(sizeof(struct da8xx_fb_par),
&device->dev);
if (!da8xx_fb_info) {
dev_dbg(&device->dev, "Memory allocation failed for fb_info\n");
ret = -ENOMEM;
goto err_pm_runtime_disable;
}
par = da8xx_fb_info->par;
par->dev = &device->dev;
par->lcdc_clk = tmp_lcdc_clk;
par->lcdc_clk_rate = clk_get_rate(par->lcdc_clk);
// Changes by priyank
// if (fb_pdata->panel_power_ctrl) {
if (fb_pdata && fb_pdata->panel_power_ctrl) {
par->panel_power_ctrl = fb_pdata->panel_power_ctrl;
par->panel_power_ctrl(1);
}
fb_videomode_to_var(&da8xx_fb_var, lcdc_info);
par->cfg = *lcd_cfg;
da8xx_fb_lcd_reset();
/* allocate frame buffer */
par->vram_size = lcdc_info->xres * lcdc_info->yres * lcd_cfg->bpp;
ulcm = lcm((lcdc_info->xres * lcd_cfg->bpp)/8, PAGE_SIZE);
par->vram_size = roundup(par->vram_size/8, ulcm);
par->vram_size = par->vram_size * LCD_NUM_BUFFERS;
par->vram_virt = dma_alloc_coherent(NULL,
par->vram_size,
(resource_size_t *) &par->vram_phys,
GFP_KERNEL | GFP_DMA);
if (!par->vram_virt) {
dev_err(&device->dev,
"GLCD: kmalloc for frame buffer failed\n");
ret = -EINVAL;
goto err_release_fb;
}
da8xx_fb_info->screen_base = (char __iomem *) par->vram_virt;
da8xx_fb_fix.smem_start = par->vram_phys;
da8xx_fb_fix.smem_len = par->vram_size;
da8xx_fb_fix.line_length = (lcdc_info->xres * lcd_cfg->bpp) / 8;
par->dma_start = par->vram_phys;
par->dma_end = par->dma_start + lcdc_info->yres *
da8xx_fb_fix.line_length - 1;
/* allocate palette buffer */
par->v_palette_base = dma_alloc_coherent(NULL,
PALETTE_SIZE,
(resource_size_t *)
&par->p_palette_base,
GFP_KERNEL | GFP_DMA);
if (!par->v_palette_base) {
dev_err(&device->dev,
"GLCD: kmalloc for palette buffer failed\n");
ret = -EINVAL;
goto err_release_fb_mem;
}
memset(par->v_palette_base, 0, PALETTE_SIZE);
par->irq = platform_get_irq(device, 0);
if (par->irq < 0) {
ret = -ENOENT;
goto err_release_pl_mem;
}
da8xx_fb_var.grayscale =
lcd_cfg->panel_shade == MONOCHROME ? 1 : 0;
da8xx_fb_var.bits_per_pixel = lcd_cfg->bpp;
/* Initialize fbinfo */
da8xx_fb_info->flags = FBINFO_FLAG_DEFAULT;
da8xx_fb_info->fix = da8xx_fb_fix;
da8xx_fb_info->var = da8xx_fb_var;
da8xx_fb_info->fbops = &da8xx_fb_ops;
da8xx_fb_info->pseudo_palette = par->pseudo_palette;
da8xx_fb_info->fix.visual = (da8xx_fb_info->var.bits_per_pixel <= 8) ?
FB_VISUAL_PSEUDOCOLOR : FB_VISUAL_TRUECOLOR;
ret = fb_alloc_cmap(&da8xx_fb_info->cmap, PALETTE_SIZE, 0);
if (ret)
goto err_release_pl_mem;
da8xx_fb_info->cmap.len = par->palette_sz;
/* initialize var_screeninfo */
da8xx_fb_var.activate = FB_ACTIVATE_FORCE;
fb_set_var(da8xx_fb_info, &da8xx_fb_var);
dev_set_drvdata(&device->dev, da8xx_fb_info);
/* initialize the vsync wait queue */
init_waitqueue_head(&par->vsync_wait);
par->vsync_timeout = HZ / 5;
par->which_dma_channel_done = -1;
spin_lock_init(&par->lock_for_chan_update);
/* Register the Frame Buffer */
if (register_framebuffer(da8xx_fb_info) < 0) {
dev_err(&device->dev,
"GLCD: Frame Buffer Registration Failed!\n");
ret = -EINVAL;
goto err_dealloc_cmap;
}
#ifdef CONFIG_CPU_FREQ
ret = lcd_da8xx_cpufreq_register(par);
if (ret) {
dev_err(&device->dev, "failed to register cpufreq\n");
goto err_cpu_freq;
}
#endif
if (lcd_revision == LCD_VERSION_1)
lcdc_irq_handler = lcdc_irq_handler_rev01;
else {
init_waitqueue_head(&frame_done_wq);
lcdc_irq_handler = lcdc_irq_handler_rev02;
}
ret = devm_request_irq(&device->dev, par->irq, lcdc_irq_handler, 0,
DRIVER_NAME, par);
if (ret)
goto irq_freq;
return 0;
irq_freq:
#ifdef CONFIG_CPU_FREQ
lcd_da8xx_cpufreq_deregister(par);
err_cpu_freq:
#endif
unregister_framebuffer(da8xx_fb_info);
err_dealloc_cmap:
fb_dealloc_cmap(&da8xx_fb_info->cmap);
err_release_pl_mem:
dma_free_coherent(NULL, PALETTE_SIZE, par->v_palette_base,
par->p_palette_base);
err_release_fb_mem:
dma_free_coherent(NULL, par->vram_size, par->vram_virt, par->vram_phys);
err_release_fb:
framebuffer_release(da8xx_fb_info);
err_pm_runtime_disable:
pm_runtime_put_sync(&device->dev);
pm_runtime_disable(&device->dev);
return ret;
}
#ifdef CONFIG_PM
static struct lcdc_context {
u32 clk_enable;
u32 ctrl;
u32 dma_ctrl;
u32 raster_timing_0;
u32 raster_timing_1;
u32 raster_timing_2;
u32 int_enable_set;
u32 dma_frm_buf_base_addr_0;
u32 dma_frm_buf_ceiling_addr_0;
u32 dma_frm_buf_base_addr_1;
u32 dma_frm_buf_ceiling_addr_1;
u32 raster_ctrl;
} reg_context;
static void lcd_context_save(void)
{
if (lcd_revision == LCD_VERSION_2) {
reg_context.clk_enable = lcdc_read(LCD_CLK_ENABLE_REG);
reg_context.int_enable_set = lcdc_read(LCD_INT_ENABLE_SET_REG);
}
reg_context.ctrl = lcdc_read(LCD_CTRL_REG);
reg_context.dma_ctrl = lcdc_read(LCD_DMA_CTRL_REG);
reg_context.raster_timing_0 = lcdc_read(LCD_RASTER_TIMING_0_REG);
reg_context.raster_timing_1 = lcdc_read(LCD_RASTER_TIMING_1_REG);
reg_context.raster_timing_2 = lcdc_read(LCD_RASTER_TIMING_2_REG);
reg_context.dma_frm_buf_base_addr_0 =
lcdc_read(LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
reg_context.dma_frm_buf_ceiling_addr_0 =
lcdc_read(LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
reg_context.dma_frm_buf_base_addr_1 =
lcdc_read(LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
reg_context.dma_frm_buf_ceiling_addr_1 =
lcdc_read(LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
reg_context.raster_ctrl = lcdc_read(LCD_RASTER_CTRL_REG);
return;
}
static void lcd_context_restore(void)
{
if (lcd_revision == LCD_VERSION_2) {
lcdc_write(reg_context.clk_enable, LCD_CLK_ENABLE_REG);
lcdc_write(reg_context.int_enable_set, LCD_INT_ENABLE_SET_REG);
}
lcdc_write(reg_context.ctrl, LCD_CTRL_REG);
lcdc_write(reg_context.dma_ctrl, LCD_DMA_CTRL_REG);
lcdc_write(reg_context.raster_timing_0, LCD_RASTER_TIMING_0_REG);
lcdc_write(reg_context.raster_timing_1, LCD_RASTER_TIMING_1_REG);
lcdc_write(reg_context.raster_timing_2, LCD_RASTER_TIMING_2_REG);
lcdc_write(reg_context.dma_frm_buf_base_addr_0,
LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
lcdc_write(reg_context.dma_frm_buf_ceiling_addr_0,
LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
lcdc_write(reg_context.dma_frm_buf_base_addr_1,
LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
lcdc_write(reg_context.dma_frm_buf_ceiling_addr_1,
LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
lcdc_write(reg_context.raster_ctrl, LCD_RASTER_CTRL_REG);
return;
}
static int fb_suspend(struct platform_device *dev, pm_message_t state)
{
struct fb_info *info = platform_get_drvdata(dev);
struct da8xx_fb_par *par = info->par;
console_lock();
if (par->panel_power_ctrl)
par->panel_power_ctrl(0);
fb_set_suspend(info, 1);
lcd_disable_raster(DA8XX_FRAME_WAIT);
lcd_context_save();
pm_runtime_put_sync(&dev->dev);
console_unlock();
return 0;
}
static int fb_resume(struct platform_device *dev)
{
struct fb_info *info = platform_get_drvdata(dev);
struct da8xx_fb_par *par = info->par;
console_lock();
pm_runtime_get_sync(&dev->dev);
lcd_context_restore();
if (par->blank == FB_BLANK_UNBLANK) {
lcd_enable_raster();
if (par->panel_power_ctrl)
par->panel_power_ctrl(1);
}
fb_set_suspend(info, 0);
console_unlock();
return 0;
}
#else
#define fb_suspend NULL
#define fb_resume NULL
#endif
// Changes By Priyank
#if IS_ENABLED(CONFIG_OF)
static const struct of_device_id da8xx_fb_of_match[] = {
/*
* this driver supports version 1 and version 2 of the
* Texas Instruments lcd controller (lcdc) hardware block
*/
{.compatible = "ti,da8xx-tilcdc", },
{.compatible = "ti,am33xx-tilcdc", },
{},
};
MODULE_DEVICE_TABLE(of, da8xx_fb_of_match);
#endif
// End changes
static struct platform_driver da8xx_fb_driver = {
.probe = fb_probe,
.remove = fb_remove,
.suspend = fb_suspend,
.resume = fb_resume,
.driver = {
.name = DRIVER_NAME,
.owner = THIS_MODULE,
// Changes By Priyank M
.of_match_table = of_match_ptr(da8xx_fb_of_match),
},
};
module_platform_driver(da8xx_fb_driver);
MODULE_DESCRIPTION("Framebuffer driver for TI da8xx/omap-l1xx");
MODULE_AUTHOR("Texas Instruments");
MODULE_LICENSE("GPL");
/*
* Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
/*
* AM335x Starter Kit
* http://www.ti.com/tool/tmdssk3358
*/
/dts-v1/;
#include "am33xx.dtsi"
#include <dt-bindings/pwm/pwm.h>
/ {
model = "TI AM335x EVM-SK";
compatible = "ti,am335x-evmsk", "ti,am33xx";
cpus {
cpu@0 {
cpu0-supply = <&vdd1_reg>;
};
};
memory {
device_type = "memory";
reg = <0x80000000 0x10000000>; /* 256 MB */
};
vbat: fixedregulator@0 {
compatible = "regulator-fixed";
regulator-name = "vbat";
regulator-min-microvolt = <5000000>;
regulator-max-microvolt = <5000000>;
regulator-boot-on;
};
lis3_reg: fixedregulator@1 {
compatible = "regulator-fixed";
regulator-name = "lis3_reg";
regulator-boot-on;
};
/* Changes By Priyank M
wl12xx_vmmc: fixedregulator@2 {
pinctrl-names = "default";
pinctrl-0 = <&wl12xx_gpio>;
compatible = "regulator-fixed";
regulator-name = "vwl1271";
regulator-min-microvolt = <1800000>;
regulator-max-microvolt = <1800000>;
gpio = <&gpio1 29 0>;
startup-delay-us = <70000>;
enable-active-high;
};
// End Changes
vtt_fixed: fixedregulator@3 {
compatible = "regulator-fixed";
regulator-name = "vtt";
regulator-min-microvolt = <1500000>;
regulator-max-microvolt = <1500000>;
gpio = <&gpio0 7 GPIO_ACTIVE_HIGH>;
regulator-always-on;
regulator-boot-on;
enable-active-high;
};
/*samir leds {
pinctrl-names = "default", "sleep";
pinctrl-0 = <&user_leds_default>;
pinctrl-1 = <&user_leds_sleep>;
compatible = "gpio-leds";
led@1 {
label = "evmsk:green:usr0";
gpios = <&gpio1 4 GPIO_ACTIVE_HIGH>;
default-state = "off";
};
led@2 {
label = "evmsk:green:usr1";
gpios = <&gpio1 5 GPIO_ACTIVE_HIGH>;
default-state = "off";
};
led@3 {
label = "evmsk:green:mmc0";
gpios = <&gpio1 6 GPIO_ACTIVE_HIGH>;
linux,default-trigger = "mmc0";
default-state = "off";
};
led@4 {
label = "evmsk:green:heartbeat";
gpios = <&gpio1 7 GPIO_ACTIVE_HIGH>;
linux,default-trigger = "heartbeat";
default-state = "off";
};
};end samir */
/* samir gpio_buttons: gpio_buttons@0 {
compatible = "gpio-keys";
#address-cells = <1>;
#size-cells = <0>;
switch@1 {
label = "button0";
linux,code = <0x100>;
gpios = <&gpio2 3 GPIO_ACTIVE_HIGH>;
};
switch@2 {
label = "button1";
linux,code = <0x101>;
gpios = <&gpio2 2 GPIO_ACTIVE_HIGH>;
};
switch@3 {
label = "button2";
linux,code = <0x102>;
gpios = <&gpio0 30 GPIO_ACTIVE_HIGH>;
gpio-key,wakeup;
};
switch@4 {
label = "button3";
linux,code = <0x103>;
gpios = <&gpio2 5 GPIO_ACTIVE_HIGH>;
};
}; end samir */
/*
backlight {
compatible = "pwm-backlight";
pwms = <&ecap1 0 50000 PWM_POLARITY_INVERTED>;
brightness-levels = <0 58 61 66 75 90 125 170 255>;
default-brightness-level = <0>;
};
*/
backlight {
status = "okay";
compatible = "gpio-backlight";
pinctrl-names = "default";
pinctrl-0 = <&bbcape_backlight_pins>;
gpios = <&gpio0 6 GPIO_ACTIVE_HIGH>;
// gpios = <&gpio0 18 GPIO_ACTIVE_HIGH>;
// gpios = <&gpio1 18 GPIO_ACTIVE_HIGH>;
default-on;
};
/*samir sound {
compatible = "ti,da830-evm-audio";
ti,model = "AM335x-EVMSK";
ti,audio-codec = <&tlv320aic3106>;
ti,mcasp-controller = <&mcasp1>;
ti,codec-clock-rate = <24000000>;
ti,audio-routing =
"Headphone Jack", "HPLOUT",
"Headphone Jack", "HPROUT";
};end samir */
/* panel {
compatible = "ti,tilcdc,panel";
pinctrl-names = "default", "sleep";
pinctrl-0 = <&lcd_pins_default>;
pinctrl-1 = <&lcd_pins_sleep>;
status = "okay";
panel-info {
ac-bias = <255>;
ac-bias-intrpt = <0>;
dma-burst-sz = <16>;
bpp = <16>;
fdd = <0x80>;
sync-edge = <0>;
sync-ctrl = <1>;
raster-order = <0>;
fifo-th = <0>;
};
display-timings {
240x320p57 {
clock-frequency = <9000000>;
hactive = <240>;
vactive = <320>;
hfront-porch = <4>;
hback-porch = <8>;
hsync-len = <12>;
vback-porch = <2>;
vfront-porch = <4>;
vsync-len = <6>;
hsync-active = <0>;
vsync-active = <0>;
};
};
/* display-timings {
native-mode = <&timing0>;
timing0:240x320p62 {
hactive = <240>;
vactive = <320>;
hback-porch = <8>;
hfront-porch = <4>;
hsync-len = <12>;
vback-porch = <2>;
vfront-porch = <4>;
vsync-len = <6>;
clock-frequency = <9000000>;
hsync-active = <0>;
vsync-active = <0>;
};
};
};
fb {
compatible = "ti,da8xx-tilcdc";
reg = <0x4830e000 0x1000>;
interrupt-parent = <&intc>;
interrupts = <36>;
ti,hwmods = "lcdc";
}; */
lcdc {
status = "okay";
compatible = "ti,da8xx-tilcdc";
reg = <0x4830e000 0x1000>;
interrupt-parent = <&intc>;
interrupts = <36>;
ti,hwmods = "lcdc";
pinctrl-names = "default", "sleep";
pinctrl-0 = <&lcd_pins_default>;
pinctrl-1 = <&lcd_pins_sleep>;
/*panel-info {
ac-bias = <255>;
ac-bias-intrpt = <0>;
dma-burst-sz = <16>;
bpp = <16>;
fdd = <0x80>;
sync-edge = <0>;
sync-ctrl = <1>;
raster-order = <0>;
fifo-th = <0>;
};*/
display-timings {
240x320 {
clock-frequency = <6350000>;
hactive = <240>; //xres
vactive = <320>; //yres
hfront-porch = <4>; //right_margin
hback-porch = <8>; //left margin
hsync-len = <12>; //hsync_len
vback-porch = <2>; //upper_margin
vfront-porch = <4>; //lower_margin
vsync-len = <6>; //vsync_len
hsync-active = <0>;
vsync-active = <0>;
pixelclk-active = <1>;
de-active = <1>;
};
};
};
};
/*
Priyank : lcdc info xres : 240
[ 0.810825] Priyank : lcdc info yres : 320
[ 0.810833] Priyank : lcdc info pixclock : 16666
[ 0.811175] Priyank : lcdc info left margin : 8
[ 0.811182] Priyank : lcdc info right_margin : 4
[ 0.811189] Priyank : lcdc info upper_margin : 2
[ 0.811196] Priyank : lcdc info lower_margin : 4
[ 0.811203] Priyank : lcdc info hsync_len : 12
[ 0.811210] Priyank : lcdc info vsync_len : 6
[ 0.811217] Priyank : lcdc info sync : 0
[ 0.811224] Priyank : lcdc info vmode : 0
[ 0.811231] Priyank : lcdc info flag : 0
u32 refresh;
u32 xres;
u32 yres;
u32 pixclock;
u32 left_margin;
u32 right_margin;
u32 upper_margin;
u32 lower_margin;
u32 hsync_len;
u32 vsync_len;
u32 sync;
u32 vmode;
u32 flag;
*/
&am33xx_pinmux {
pinctrl-names = "default";
// changes By Priyank
// pinctrl-0 = <&clkout2_pin &ddr3_vtt_toggle>;
// pinctrl-0 = <&clkout2_pin &ddr3_vtt_toggle &lcd_pins_default>;
// end changes
ddr3_vtt_toggle: ddr3_vtt_toggle {
pinctrl-single,pins = <
0x164 0x7 /* ecap0_in_pwm0_out.gpio0_7, OUTPUT | MODE7 */
>;
};
bbcape_backlight_pins: bbcape_backlight_pins {
pinctrl-single,pins = <
0x160 0x7 /* ecap0_in_pwm0_out.gpio0_7, OUTPUT | MODE7 */
>;
};
lcd_pins_default: lcd_pins_default {
pinctrl-single,pins = <
// 0x20 (PIN_OUTPUT | MUX_MODE1) /* gpmc_ad8.lcd_data23 */
// 0x24 (PIN_OUTPUT | MUX_MODE1) /* gpmc_ad9.lcd_data22 */
// 0x28 (PIN_OUTPUT | MUX_MODE1) /* gpmc_ad10.lcd_data21 */
// 0x2c (PIN_OUTPUT | MUX_MODE1) /* gpmc_ad11.lcd_data20 */
// 0x30 (PIN_OUTPUT | MUX_MODE1) /* gpmc_ad12.lcd_data19 */
// 0x34 (PIN_OUTPUT | MUX_MODE1) /* gpmc_ad13.lcd_data18 */
// 0x38 (PIN_OUTPUT | MUX_MODE1) /* gpmc_ad14.lcd_data17 */
// 0x3c (PIN_OUTPUT | MUX_MODE1) /* gpmc_ad15.lcd_data16 */
0xa0 (PIN_OUTPUT | MUX_MODE0) /* lcd_data0.lcd_data0 */
0xa4 (PIN_OUTPUT | MUX_MODE0) /* lcd_data1.lcd_data1 */
0xa8 (PIN_OUTPUT | MUX_MODE0) /* lcd_data2.lcd_data2 */
0xac (PIN_OUTPUT | MUX_MODE0) /* lcd_data3.lcd_data3 */
0xb0 (PIN_OUTPUT | MUX_MODE0) /* lcd_data4.lcd_data4 */
0xb4 (PIN_OUTPUT | MUX_MODE0) /* lcd_data5.lcd_data5 */
0xb8 (PIN_OUTPUT | MUX_MODE0) /* lcd_data6.lcd_data6 */
0xbc (PIN_OUTPUT | MUX_MODE0) /* lcd_data7.lcd_data7 */
0xc0 (PIN_OUTPUT | MUX_MODE0) /* lcd_data8.lcd_data8 */
0xc4 (PIN_OUTPUT | MUX_MODE0) /* lcd_data9.lcd_data9 */
0xc8 (PIN_OUTPUT | MUX_MODE0) /* lcd_data10.lcd_data10 */
0xcc (PIN_OUTPUT | MUX_MODE0) /* lcd_data11.lcd_data11 */
0xd0 (PIN_OUTPUT | MUX_MODE0) /* lcd_data12.lcd_data12 */
0xd4 (PIN_OUTPUT | MUX_MODE0) /* lcd_data13.lcd_data13 */
0xd8 (PIN_OUTPUT | MUX_MODE0) /* lcd_data14.lcd_data14 */
0xdc (PIN_OUTPUT | MUX_MODE0) /* lcd_data15.lcd_data15 */
0xe0 (PIN_OUTPUT | MUX_MODE0) /* lcd_vsync.lcd_vsync */
0xe4 (PIN_OUTPUT | MUX_MODE0) /* lcd_hsync.lcd_hsync */
0xe8 (PIN_OUTPUT | MUX_MODE0) /* lcd_pclk.lcd_pclk */
// 0x28 (PIN_OUTPUT | MUX_MODE7) /* Enable */
// 0x1c (PIN_OUTPUT | MUX_MODE7) /* Reset */ by ankur for NAND
0xec (PIN_OUTPUT | MUX_MODE0) /* lcd_ac_bias_en.lcd_ac_bias_en */
>;
};
lcd_pins_sleep: lcd_pins_sleep {
pinctrl-single,pins = <
// 0x20 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad8.lcd_data23 */
// 0x24 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad9.lcd_data22 */
// 0x28 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad10.lcd_data21 */
// 0x2c (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad11.lcd_data20 */
// 0x30 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad12.lcd_data19 */
// 0x34 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad13.lcd_data18 */
0x38 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad14.lcd_data17 */
0x3c (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad15.lcd_data16 */
0xa0 (PULL_DISABLE | MUX_MODE7) /* lcd_data0.lcd_data0 */
0xa4 (PULL_DISABLE | MUX_MODE7) /* lcd_data1.lcd_data1 */
0xa8 (PULL_DISABLE | MUX_MODE7) /* lcd_data2.lcd_data2 */
0xac (PULL_DISABLE | MUX_MODE7) /* lcd_data3.lcd_data3 */
0xb0 (PULL_DISABLE | MUX_MODE7) /* lcd_data4.lcd_data4 */
0xb4 (PULL_DISABLE | MUX_MODE7) /* lcd_data5.lcd_data5 */
0xb8 (PULL_DISABLE | MUX_MODE7) /* lcd_data6.lcd_data6 */
0xbc (PULL_DISABLE | MUX_MODE7) /* lcd_data7.lcd_data7 */
0xc0 (PULL_DISABLE | MUX_MODE7) /* lcd_data8.lcd_data8 */
0xc4 (PULL_DISABLE | MUX_MODE7) /* lcd_data9.lcd_data9 */
0xc8 (PULL_DISABLE | MUX_MODE7) /* lcd_data10.lcd_data10 */
0xcc (PULL_DISABLE | MUX_MODE7) /* lcd_data11.lcd_data11 */
0xd0 (PULL_DISABLE | MUX_MODE7) /* lcd_data12.lcd_data12 */
0xd4 (PULL_DISABLE | MUX_MODE7) /* lcd_data13.lcd_data13 */
0xd8 (PULL_DISABLE | MUX_MODE7) /* lcd_data14.lcd_data14 */
0xdc (PULL_DISABLE | MUX_MODE7) /* lcd_data15.lcd_data15 */
0xe0 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* lcd_vsync.lcd_vsync */
0xe4 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* lcd_hsync.lcd_hsync */
0xe8 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* lcd_pclk.lcd_pclk */
0xec (PIN_INPUT_PULLDOWN | MUX_MODE7) /* lcd_ac_bias_en.lcd_ac_bias_en */
>;
};
// Changes By Priyank M on 3/11/15
nandflash_pins_default: nandflash_pins_default {
pinctrl-single,pins = <
0x1c ( PIN_INPUT | MUX_MODE0 ) /* (T9) gpmc_ad7.gpmc_ad7 */
0x18 ( PIN_INPUT | MUX_MODE0 ) /* (R9) gpmc_ad6.gpmc_ad6 */
0x14 ( PIN_INPUT | MUX_MODE0 ) /* (V8) gpmc_ad5.gpmc_ad5 */
0x10 ( PIN_INPUT | MUX_MODE0 ) /* (U8) gpmc_ad4.gpmc_ad4 */
0xc ( PIN_INPUT | MUX_MODE0 ) /* (T8) gpmc_ad3.gpmc_ad3 */
0x8 ( PIN_INPUT | MUX_MODE0 ) /* (R8) gpmc_ad2.gpmc_ad2 */
0x4 ( PIN_INPUT | MUX_MODE0 ) /* (V7) gpmc_ad1.gpmc_ad1 */
0x0 ( PIN_INPUT | MUX_MODE0 ) /* (U7) gpmc_ad0.gpmc_ad0 */
0x8c ( PIN_INPUT | MUX_MODE2 ) /* (V12) gpmc_clk.gpmc_wait1 */
0x7c ( PIN_OUTPUT | MUX_MODE0 ) /* (V6) gpmc_csn0.gpmc_csn0 */
0x90 ( PIN_OUTPUT | MUX_MODE0 ) /* (R7) gpmc_advn_ale.gpmc_advn_ale */
0x94 ( PIN_OUTPUT | MUX_MODE0 ) /* (T7) gpmc_oen_ren.gpmc_oen_ren */
0x98 ( PIN_OUTPUT | MUX_MODE0 ) /* (U6) gpmc_wen.gpmc_wen */
0x9c ( PIN_OUTPUT | MUX_MODE0 ) /* (T6) gpmc_be0n_cle.gpmc_be0n_cle */
>;
};
/* for nand samir Optional sleep pin settings. Must manually enter values in the below skeleton. */
nandflash_pins_sleep: nandflash_pins_sleep {
pinctrl-single,pins = <
0x1c ( PIN_INPUT | MUX_MODE7 ) /* (T9) gpmc_ad7.gpmc_ad7 */
0x18 ( PIN_INPUT | MUX_MODE7 ) /* (R9) gpmc_ad6.gpmc_ad6 */
0x14 ( PIN_INPUT | MUX_MODE7 ) /* (V8) gpmc_ad5.gpmc_ad5 */
0x10 ( PIN_INPUT | MUX_MODE7 ) /* (U8) gpmc_ad4.gpmc_ad4 */
0xc ( PIN_INPUT | MUX_MODE7 ) /* (T8) gpmc_ad3.gpmc_ad3 */
0x8 ( PIN_INPUT | MUX_MODE7 ) /* (R8) gpmc_ad2.gpmc_ad2 */
0x4 ( PIN_INPUT | MUX_MODE7 ) /* (V7) gpmc_ad1.gpmc_ad1 */
0x0 ( PIN_INPUT | MUX_MODE7 ) /* (U7) gpmc_ad0.gpmc_ad0 */
0x8c ( PIN_INPUT | MUX_MODE7 ) /* (V12) gpmc_clk.gpmc_wait1 */
0x7c ( PIN_OUTPUT | MUX_MODE7 ) /* (V6) gpmc_csn0.gpmc_csn0 */
0x90 ( PIN_OUTPUT | MUX_MODE7 ) /* (R7) gpmc_advn_ale.gpmc_advn_ale */
0x94 ( PIN_OUTPUT | MUX_MODE7 ) /* (T7) gpmc_oen_ren.gpmc_oen_ren */
0x98 ( PIN_OUTPUT | MUX_MODE7 ) /* (U6) gpmc_wen.gpmc_wen */
0x9c ( PIN_OUTPUT | MUX_MODE7 ) /* (T6) gpmc_be0n_cle.gpmc_be0n_cle */
>;
};
// End Changes
/*samir */
//user_leds_default: user_leds_default {
// pinctrl-single,pins = <
// 0x10 (PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad4.gpio1_4 */
// 0x14 (PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad5.gpio1_5 */
// 0x18 (PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad6.gpio1_6 */
// 0x1c (PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad7.gpio1_7 */
//>;
//}; */
//user_leds_sleep: user_leds_sleep {
// pinctrl-single,pins = <
// 0x10 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_a5.gpio1_21 */
// 0x14 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_a6.gpio1_22 */
// 0x18 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_a7.gpio1_23 */
// 0x1c (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_a8.gpio1_24 */
// >;
//};
//gpio_keys_s0: gpio_keys_s0 {
// pinctrl-single,pins = <
// 0x94 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_oen_ren.gpio2_3 */
// 0x90 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_advn_ale.gpio2_2 */
// 0x70 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_wait0.gpio0_30 */
// 0x9c (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ben0_cle.gpio2_5 */
// >;
//};
i2c0_pins: pinmux_i2c0_pins {
pinctrl-single,pins = <
0x18c ( PIN_INPUT | MUX_MODE0 ) /* (C16) I2C0_SCL.I2C0_SCL */
0x188 ( PIN_INPUT | MUX_MODE0 ) /* (C17) I2C0_SDA.I2C0_SDA */
>;
};
uart0_pins: pinmux_uart0_pins {
pinctrl-single,pins = <
0x170 ( PIN_INPUT | MUX_MODE0 ) /* (E15) uart0_rxd.uart0_rxd */
0x174 ( PIN_OUTPUT | MUX_MODE0 ) /* (E16) uart0_txd.uart0_txd */
>;
};
// Changes By Priyank 3/11/15
uart1_pins_default: pinmux_uart1_pins_default {
pinctrl-single,pins = <
// 0x178 (PIN_INPUT | MUX_MODE0) /* uart1_ctsn.uart1_ctsn */
// 0x17C (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* uart1_rtsn.uart1_rtsn */
// 0x180 (PIN_INPUT_PULLUP | MUX_MODE0) /* uart1_rxd.uart1_rxd */
// 0x184 (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* uart1_txd.uart1_txd */
// 0x178 (PIN_OUTPUT | MUX_MODE7) /* uart1_ctsn.uart1_ctsn */
// 0x17C (PIN_OUTPUT | MUX_MODE7) /* uart1_rtsn.uart1_rtsn */
0x180 (PIN_INPUT_PULLUP | MUX_MODE0) /* uart1_rxd.uart1_rxd */
0x184 (PIN_OUTPUT | MUX_MODE0) /* uart1_txd.uart1_txd */
>;
};
uart1_pins_sleep: pinmux_uart1_pins_sleep {
pinctrl-single,pins = <
// 0x178 (PIN_INPUT_PULLDOWN | MUX_MODE7)
// 0x17C (PIN_INPUT_PULLDOWN | MUX_MODE7)
0x180 (PIN_INPUT_PULLDOWN | MUX_MODE7)
0x184 (PIN_INPUT_PULLDOWN | MUX_MODE7)
>;
};
// End Changes
clkout2_pin: pinmux_clkout2_pin {
pinctrl-single,pins = <
0x1b4 (PIN_OUTPUT_PULLDOWN | MUX_MODE3) /* xdma_event_intr1.clkout2 */
>;
};
// Changes By Priyank M 20/05/16
// ecap2_pins_default: backlight_pins {
// pinctrl-single,pins = <
// 0x19c 0x4 /* mcasp0_ahclkr.ecap2_in_pwm2_out MODE4 */
// >;
// };
//
// ecap2_pins_sleep: ecap2_pins_sleep {
// pinctrl-single,pins = <
// 0x19c (PIN_INPUT_PULLDOWN | MUX_MODE7) /* mcasp0_ahclkr.ecap2_in_pwm2_out */
// >;
// };
ecap1_pins_default: backlight_pins {
pinctrl-single,pins = <
0x160 ( PIN_OUTPUT_PULLUP | MUX_MODE2 ) /* (C15) spi0_cs1.eCAP1_in_PWM1_out */
>;
};
/* Optional sleep pin settings. Must manually enter values in the below skeleton. */
ecap1_pins_sleep: ecap1_pins_sleep {
pinctrl-single,pins = <
0x160 ( PIN_OUTPUT_PULLUP | MUX_MODE2 ) /* (C15) spi0_cs1.eCAP1_in_PWM1_out */
>;
};
// End Changes
cpsw_default: cpsw_default {
pinctrl-single,pins = <
/* Slave 1 */
0x108 ( PIN_INPUT | MUX_MODE0 ) /* (H16) gmii1_col.gmii1_col */
0x10c ( PIN_INPUT | MUX_MODE0 ) /* (H17) gmii1_crs.gmii1_crs */
0x110 ( PIN_INPUT | MUX_MODE0 ) /* (J15) gmii1_rxer.gmii1_rxer */
0x114 ( PIN_OUTPUT | MUX_MODE0 ) /* (J16) gmii1_txen.gmii1_txen */
0x118 ( PIN_INPUT | MUX_MODE0 ) /* (J17) gmii1_rxdv.gmii1_rxdv */
0x12c ( PIN_INPUT | MUX_MODE0 ) /* (K18) gmii1_txclk.gmii1_txclk */
0x130 ( PIN_INPUT | MUX_MODE0 ) /* (L18) gmii1_rxclk.gmii1_rxclk */
0x128 ( PIN_OUTPUT | MUX_MODE0 ) /* (K17) gmii1_txd0.gmii1_txd0 */
0x124 ( PIN_OUTPUT | MUX_MODE0 ) /* (K16) gmii1_txd1.gmii1_txd1 */
0x120 ( PIN_OUTPUT | MUX_MODE0 ) /* (K15) gmii1_txd2.gmii1_txd2 */
0x11c ( PIN_OUTPUT | MUX_MODE0 ) /* (J18) gmii1_txd3.gmii1_txd3 */
0x140 ( PIN_INPUT | MUX_MODE0 ) /* (M16) gmii1_rxd0.gmii1_rxd0 */
0x13c ( PIN_INPUT | MUX_MODE0 ) /* (L15) gmii1_rxd1.gmii1_rxd1 */
0x138 ( PIN_INPUT | MUX_MODE0 ) /* (L16) gmii1_rxd2.gmii1_rxd2 */
0x134 ( PIN_INPUT | MUX_MODE0 ) /* (L17) gmii1_rxd3.gmii1_rxd3 */
/* Slave 2 */
0x78 ( PIN_INPUT | MUX_MODE1 ) /* (U18) gpmc_be1n.gmii2_col */
0x70 ( PIN_INPUT | MUX_MODE1 ) /* (T17) gpmc_wait0.gmii2_crs */
0x74 ( PIN_INPUT | MUX_MODE1 ) /* (U17) gpmc_wpn.gmii2_rxer */
0x40 ( PIN_OUTPUT | MUX_MODE1 ) /* (R13) gpmc_a0.gmii2_txen */
0x44 ( PIN_INPUT | MUX_MODE1 ) /* (V14) gpmc_a1.gmii2_rxdv */
0x58 ( PIN_INPUT | MUX_MODE1 ) /* (U15) gpmc_a6.gmii2_txclk */
0x5c ( PIN_INPUT | MUX_MODE1 ) /* (T15) gpmc_a7.gmii2_rxclk */
0x54 ( PIN_OUTPUT | MUX_MODE1 ) /* (V15) gpmc_a5.gmii2_txd0 */
0x50 ( PIN_OUTPUT | MUX_MODE1 ) /* (R14) gpmc_a4.gmii2_txd1 */
0x4c ( PIN_OUTPUT | MUX_MODE1 ) /* (T14) gpmc_a3.gmii2_txd2 */
0x48 ( PIN_OUTPUT | MUX_MODE1 ) /* (U14) gpmc_a2.gmii2_txd3 */
0x6c ( PIN_INPUT | MUX_MODE1 ) /* (V17) gpmc_a11.gmii2_rxd0 */
0x68 ( PIN_INPUT | MUX_MODE1 ) /* (T16) gpmc_a10.gmii2_rxd1 */
0x64 ( PIN_INPUT | MUX_MODE1 ) /* (U16) gpmc_a9.gmii2_rxd2 */
0x60 ( PIN_INPUT | MUX_MODE1 ) /* (V16) gpmc_a8.gmii2_rxd3 */
>;
};
cpsw_sleep: cpsw_sleep {
pinctrl-single,pins = <
/* Slave 1 reset value */
0x108 ( PIN_INPUT | MUX_MODE0 ) /* (H16) gmii1_col.gmii1_col */
0x10c ( PIN_INPUT | MUX_MODE0 ) /* (H17) gmii1_crs.gmii1_crs */
0x110 ( PIN_INPUT | MUX_MODE0 ) /* (J15) gmii1_rxer.gmii1_rxer */
0x114 ( PIN_OUTPUT | MUX_MODE0 ) /* (J16) gmii1_txen.gmii1_txen */
0x118 ( PIN_INPUT | MUX_MODE0 ) /* (J17) gmii1_rxdv.gmii1_rxdv */
0x12c ( PIN_INPUT | MUX_MODE0 ) /* (K18) gmii1_txclk.gmii1_txclk */
0x130 ( PIN_INPUT | MUX_MODE0 ) /* (L18) gmii1_rxclk.gmii1_rxclk */
0x128 ( PIN_OUTPUT | MUX_MODE0 ) /* (K17) gmii1_txd0.gmii1_txd0 */
0x124 ( PIN_OUTPUT | MUX_MODE0 ) /* (K16) gmii1_txd1.gmii1_txd1 */
0x120 ( PIN_OUTPUT | MUX_MODE0 ) /* (K15) gmii1_txd2.gmii1_txd2 */
0x11c ( PIN_OUTPUT | MUX_MODE0 ) /* (J18) gmii1_txd3.gmii1_txd3 */
0x140 ( PIN_INPUT | MUX_MODE0 ) /* (M16) gmii1_rxd0.gmii1_rxd0 */
0x13c ( PIN_INPUT | MUX_MODE0 ) /* (L15) gmii1_rxd1.gmii1_rxd1 */
0x138 ( PIN_INPUT | MUX_MODE0 ) /* (L16) gmii1_rxd2.gmii1_rxd2 */
0x134 ( PIN_INPUT | MUX_MODE0 ) /* (L17) gmii1_rxd3.gmii1_rxd3 */
/* Slave 2 */
0x78 ( PIN_INPUT | MUX_MODE1 ) /* (U18) gpmc_be1n.gmii2_col */
0x70 ( PIN_INPUT | MUX_MODE1 ) /* (T17) gpmc_wait0.gmii2_crs */
0x74 ( PIN_INPUT | MUX_MODE1 ) /* (U17) gpmc_wpn.gmii2_rxer */
0x40 ( PIN_OUTPUT | MUX_MODE1 ) /* (R13) gpmc_a0.gmii2_txen */
0x44 ( PIN_INPUT | MUX_MODE1 ) /* (V14) gpmc_a1.gmii2_rxdv */
0x58 ( PIN_INPUT | MUX_MODE1 ) /* (U15) gpmc_a6.gmii2_txclk */
0x5c ( PIN_INPUT | MUX_MODE1 ) /* (T15) gpmc_a7.gmii2_rxclk */
0x54 ( PIN_OUTPUT | MUX_MODE1 ) /* (V15) gpmc_a5.gmii2_txd0 */
0x50 ( PIN_OUTPUT | MUX_MODE1 ) /* (R14) gpmc_a4.gmii2_txd1 */
0x4c ( PIN_OUTPUT | MUX_MODE1 ) /* (T14) gpmc_a3.gmii2_txd2 */
0x48 ( PIN_OUTPUT | MUX_MODE1 ) /* (U14) gpmc_a2.gmii2_txd3 */
0x6c ( PIN_INPUT | MUX_MODE1 ) /* (V17) gpmc_a11.gmii2_rxd0 */
0x68 ( PIN_INPUT | MUX_MODE1 ) /* (T16) gpmc_a10.gmii2_rxd1 */
0x64 ( PIN_INPUT | MUX_MODE1 ) /* (U16) gpmc_a9.gmii2_rxd2 */
0x60 ( PIN_INPUT | MUX_MODE1 ) /* (V16) gpmc_a8.gmii2_rxd3 */
>;
};
davinci_mdio_default: davinci_mdio_default {
pinctrl-single,pins = <
/* MDIO */
0x14c ( PIN_OUTPUT | MUX_MODE0 ) /* (M18) mdio_clk.mdio_clk */
0x148 ( PIN_INPUT | MUX_MODE0 ) /* (M17) mdio_data.mdio_data */
>;
};
davinci_mdio_sleep: davinci_mdio_sleep {
pinctrl-single,pins = <
0x14c ( PIN_OUTPUT | MUX_MODE0 ) /* (M18) mdio_clk.mdio_clk */
0x148 ( PIN_INPUT | MUX_MODE0 ) /* (M17) mdio_data.mdio_data */
>;
};
mmc1_pins_default: pinmux_mmc1_pins {
pinctrl-single,pins = <
0x0F0 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc0_dat3.mmc0_dat3 */
0x0F4 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc0_dat2.mmc0_dat2 */
0x0F8 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc0_dat1.mmc0_dat1 */
0x0FC (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc0_dat0.mmc0_dat0 */
0x100 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc0_clk.mmc0_clk */
0x104 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc0_cmd.mmc0_cmd */
0x1A0 (PIN_INPUT_PULLUP | MUX_MODE7) /* mcasp0_aclkr.gpio3_18 */
0x160 (PIN_INPUT | MUX_MODE7) /* spi0_cs1.gpio0_6 */
>;
};
mmc1_pins_sleep: pinmux_mmc1_pins_sleep {
pinctrl-single,pins = <
0x0F0 (PIN_INPUT_PULLDOWN | MUX_MODE7)
0x0F4 (PIN_INPUT_PULLDOWN | MUX_MODE7)
0x0F8 (PIN_INPUT_PULLDOWN | MUX_MODE7)
0x0FC (PIN_INPUT_PULLDOWN | MUX_MODE7)
0x100 (PIN_INPUT_PULLDOWN | MUX_MODE7)
0x104 (PIN_INPUT_PULLDOWN | MUX_MODE7)
0x1A0 (PIN_INPUT_PULLDOWN | MUX_MODE7)
>;
};
/* Changes By Priyank */
// mcasp1_pins: mcasp1_pins {
// pinctrl-single,pins = <
// 0x10c (PIN_INPUT_PULLDOWN | MUX_MODE4) /* mii1_crs.mcasp1_aclkx */
// 0x110 (PIN_INPUT_PULLDOWN | MUX_MODE4) /* mii1_rxerr.mcasp1_fsx */
// 0x108 (PIN_OUTPUT_PULLDOWN | MUX_MODE4) /* mii1_col.mcasp1_axr2 */
// 0x144 (PIN_INPUT_PULLDOWN | MUX_MODE4) /* rmii1_ref_clk.mcasp1_axr3 */
// >;
// };
//
// mcasp1_pins_sleep: mcasp1_pins_sleep {
// pinctrl-single,pins = <
// 0x10c (PIN_INPUT_PULLDOWN | MUX_MODE7)
// 0x110 (PIN_INPUT_PULLDOWN | MUX_MODE7)
// 0x108 (PIN_INPUT_PULLDOWN | MUX_MODE7)
// 0x144 (PIN_INPUT_PULLDOWN | MUX_MODE7)
// >;
// };
// mmc2_pins: pinmux_mmc2_pins {
// pinctrl-single,pins = <
// 0x74 (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_wpn.gpio0_31 */
// 0x80 (PIN_INPUT_PULLUP | MUX_MODE2) /* gpmc_csn1.mmc1_clk */
// 0x84 (PIN_INPUT_PULLUP | MUX_MODE2) /* gpmc_csn2.mmc1_cmd */
// 0x00 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad0.mmc1_dat0 */
// 0x04 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad1.mmc1_dat1 */
// 0x08 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad2.mmc1_dat2 */
// 0x0c (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad3.mmc1_dat3 */
// >;
// };
// End Changes
// Changes By Priyank M
dcan1_default: dcan1_pins_default {
pinctrl-single,pins = <
0x168 (PIN_OUTPUT | MUX_MODE2) /* uart0_ctsn.d_can1_tx */
0x16c (PIN_INPUT_PULLDOWN | MUX_MODE2) /* uart0_rtsn.d_can1_rx */
>;
};
/* Optional sleep pin settings. Must manually enter values in the below skeleton. */
dcan1_sleep: dcan_pins_sleep {
pinctrl-single,pins = <
0x168 ( PIN_OUTPUT | MUX_MODE2 ) /* uart0_ctsn.d_can1_tx */
0x16c ( PIN_INPUT | MUX_MODE2 ) /* uart0_rtsn.d_can1_rx */
>;
};
// End Changes
/* Changes By Priyank */
// wl12xx_gpio: pinmux_wl12xx_gpio {
// pinctrl-single,pins = <
// 0x7c (PIN_OUTPUT_PULLUP | MUX_MODE7) /* gpmc_csn0.gpio1_29 */
// >;
// };
// End Changes
usb1_pins_default: usb1_pins_default {
pinctrl-single,pins = <
0x234 ( PIN_OUTPUT | MUX_MODE0 ) /* (F15) USB1_DRVVBUS.USB1_DRVVBUS */
>;
};
/* Optional sleep pin settings. Must manually enter values in the below skeleton. */
usb1_pins_sleep: usb_1_pins_sleep {
pinctrl-single,pins = <
0x234 ( PIN_OUTPUT | MUX_MODE0 ) /* (F15) USB1_DRVVBUS.USB1_DRVVBUS */
>;
};
};
&uart0 {
pinctrl-names = "default";
pinctrl-0 = <&uart0_pins>;
status = "okay";
};
// Changes By Priyank M
&uart1 {
pinctrl-names = "default";
pinctrl-0 = <&uart1_pins_default>;
// pinctrl-1 = <&uart1_pins_sleep>;
status = "okay";
/*
rts-gpio = <&gpio0 13 GPIO_ACTIVE_HIGH>;
rs485-rts-active-high;
// rs485-rx-during-tx;
rs485-rts-delay = <1 1>;
linux,rs485-enabled-at-boot-time;
*/
};
&elm {
status = "okay";
};
&gpmc {
status = "okay";
pinctrl-names = "default", "sleep";
pinctrl-0 = <&nandflash_pins_default>;
pinctrl-1 = <&nandflash_pins_sleep>;
ranges = <0 0 0x08000000 0x10000000>; /* CS0: NAND */
nand@0,0 {
reg = <0 0 0>; /* CS0, offset 0 */
nand-bus-width = <8>;
gpmc,device-width = <1>;
gpmc,sync-clk-ps = <0>;
gpmc,cs-on-ns = <0>;
gpmc,cs-rd-off-ns = <44>;
gpmc,cs-wr-off-ns = <44>;
gpmc,adv-on-ns = <6>;
gpmc,adv-rd-off-ns = <34>;
gpmc,adv-wr-off-ns = <44>;
gpmc,we-on-ns = <0>;
gpmc,we-off-ns = <40>;
gpmc,oe-on-ns = <0>;
gpmc,oe-off-ns = <54>;
gpmc,access-ns = <64>;
gpmc,rd-cycle-ns = <82>;
gpmc,wr-cycle-ns = <82>;
gpmc,wait-on-read = "true";
gpmc,wait-on-write = "true";
gpmc,bus-turnaround-ns = <0>;
gpmc,cycle2cycle-delay-ns = <0>;
gpmc,clk-activation-ns = <0>;
gpmc,wait-monitoring-ns = <0>;
gpmc,wr-access-ns = <40>;
gpmc,wr-data-mux-bus-ns = <0>;
ti,nand-ecc-opt= "bch8";
ti,elm-id = <&elm>;
/* MTD partition table */
/* All SPL-* partitions are sized to minimal length
* which can be independently programmable. For
* NAND flash this is equal to size of erase-block */
#address-cells = <1>;
#size-cells = <1>;
partition@0 {
label = "NAND.SPL";
reg = <0x00000000 0x000020000>;
};
partition@1 {
label = "NAND.SPL.backup1";
reg = <0x00020000 0x00020000>;
};
partition@2 {
label = "NAND.SPL.backup2";
reg = <0x00040000 0x00020000>;
};
partition@3 {
label = "NAND.SPL.backup3";
reg = <0x00060000 0x00020000>;
};
partition@4 {
label = "NAND.u-boot-spl-os";
reg = <0x00080000 0x00040000>;
};
partition@5 {
label = "NAND.u-boot";
reg = <0x000C0000 0x00100000>;
};
partition@6 {
label = "NAND.u-boot-env";
reg = <0x001C0000 0x00020000>;
};
partition@7 {
label = "NAND.u-boot-env.backup1";
reg = <0x001E0000 0x00020000>;
};
partition@8 {
label = "NAND.kernel";
reg = <0x00200000 0x00800000>;
};
partition@9 {
label = "NAND.file-system";
reg = <0x00A00000 0x0F600000>;
};
};
};
// End Changes
&i2c0 {
pinctrl-names = "default";
pinctrl-0 = <&i2c0_pins>;
status = "okay";
clock-frequency = <400000>;
tps: tps@2d {
reg = <0x2d>;
};
lis331dlh: lis331dlh@18 {
compatible = "st,lis331dlh", "st,lis3lv02d";
reg = <0x18>;
Vdd-supply = <&lis3_reg>;
Vdd_IO-supply = <&lis3_reg>;
st,click-single-x;
st,click-single-y;
st,click-single-z;
st,click-thresh-x = <10>;
st,click-thresh-y = <10>;
st,click-thresh-z = <10>;
st,irq1-click;
st,irq2-click;
st,wakeup-x-lo;
st,wakeup-x-hi;
st,wakeup-y-lo;
st,wakeup-y-hi;
st,wakeup-z-lo;
st,wakeup-z-hi;
st,min-limit-x = <120>;
st,min-limit-y = <120>;
st,min-limit-z = <140>;
st,max-limit-x = <550>;
st,max-limit-y = <550>;
st,max-limit-z = <750>;
};
tlv320aic3106: tlv320aic3106@1b {
compatible = "ti,tlv320aic3106";
reg = <0x1b>;
status = "okay";
/* Regulators */
AVDD-supply = <&vaux2_reg>;
IOVDD-supply = <&vaux2_reg>;
DRVDD-supply = <&vaux2_reg>;
DVDD-supply = <&vbat>;
};
};
&usb {
status = "okay";
pinctrl-names = "default", "sleep";
pinctrl-0 = <&usb1_pins_default>;
pinctrl-1 = <&usb1_pins_sleep>;
control@44e10620 {
status = "okay";
};
usb-phy@47401300 {
status = "okay";
};
usb@47401000 {
status = "okay";
};
dma-controller@47402000 {
status = "okay";
};
usb-phy@47401b00 {
status = "okay";
};
usb@47401800 {
status = "okay";
dr_mode = "host";
};
};
// Changes By Priyank M 20/05/16
/*
&epwmss2 {
status = "okay";
ecap2: ecap@48304100 {
status = "okay";
pinctrl-names = "default", "sleep";
pinctrl-0 = <&ecap2_pins_default>;
pinctrl-1 = <&ecap2_pins_sleep>;
};
};
*/
&epwmss1 {
status = "okay";
ecap1: ecap@48302100 {
status = "okay";
pinctrl-names = "default", "sleep";
pinctrl-0 = <&ecap1_pins_default>;
pinctrl-1 = <&ecap1_pins_sleep>;
};
};
&wkup_m3 {
ti,needs-vtt-toggle;
ti,vtt-gpio-pin = <7>;
ti,scale-data-fw = "am335x-evm-scale-data.bin";
};
#include "tps65910.dtsi"
&tps {
vcc1-supply = <&vbat>;
vcc2-supply = <&vbat>;
vcc3-supply = <&vbat>;
vcc4-supply = <&vbat>;
vcc5-supply = <&vbat>;
vcc6-supply = <&vbat>;
vcc7-supply = <&vbat>;
vccio-supply = <&vbat>;
regulators {
vrtc_reg: regulator@0 {
regulator-always-on;
};
vio_reg: regulator@1 {
regulator-always-on;
};
vdd1_reg: regulator@2 {
/* VDD_MPU voltage limits 0.95V - 1.325V with +/-4% tolerance */
regulator-name = "vdd_mpu";
regulator-min-microvolt = <912500>;
regulator-max-microvolt = <1378000>;
regulator-boot-on;
regulator-always-on;
};
vdd2_reg: regulator@3 {
/* VDD_CORE voltage limits 0.95V - 1.1V with +/-4% tolerance */
regulator-name = "vdd_core";
regulator-min-microvolt = <912500>;
regulator-max-microvolt = <1150000>;
regulator-boot-on;
regulator-always-on;
};
vdd3_reg: regulator@4 {
regulator-always-on;
};
vdig1_reg: regulator@5 {
regulator-always-on;
};
vdig2_reg: regulator@6 {
regulator-always-on;
};
vpll_reg: regulator@7 {
regulator-always-on;
};
vdac_reg: regulator@8 {
regulator-always-on;
};
vaux1_reg: regulator@9 {
regulator-always-on;
};
vaux2_reg: regulator@10 {
regulator-always-on;
};
vaux33_reg: regulator@11 {
regulator-always-on;
};
vmmc_reg: regulator@12 {
regulator-min-microvolt = <1800000>;
regulator-max-microvolt = <3300000>;
regulator-always-on;
};
};
};
&mac {
pinctrl-names = "default", "sleep";
pinctrl-0 = <&cpsw_default>;
pinctrl-1 = <&cpsw_sleep>;
// samir dual_emac = <1>;
};
&davinci_mdio {
pinctrl-names = "default", "sleep";
pinctrl-0 = <&davinci_mdio_default>;
pinctrl-1 = <&davinci_mdio_sleep>;
};
&cpsw_emac0 {
phy_id = <&davinci_mdio>, <1>;
phy-mode = "mii";
dual_emac_res_vlan = <1>;
};
&cpsw_emac1 {
phy_id = <&davinci_mdio>, <0>;
phy-mode = "mii";
dual_emac_res_vlan = <2>;
};
&mmc1 {
status = "okay";
vmmc-supply = <&vmmc_reg>;
bus-width = <4>;
pinctrl-names = "default", "sleep";
pinctrl-0 = <&mmc1_pins_default>;
pinctrl-1 = <&mmc1_pins_sleep>;
//cd-gpios = <&gpio0 6 GPIO_ACTIVE_HIGH>;
broken-cd;
};
&sham {
status = "okay";
};
&aes {
status = "okay";
};
&gpio0 {
ti,no-reset-on-init;
};
/* Changes By Priyank M
&mmc2 {
status = "okay";
vmmc-supply = <&wl12xx_vmmc>;
ti,non-removable;
bus-width = <4>;
cap-power-off-card;
pinctrl-names = "default";
pinctrl-0 = <&mmc2_pins>;
broken-cd;
};
&mcasp1 {
pinctrl-names = "default", "sleep";
pinctrl-0 = <&mcasp1_pins>;
pinctrl-1 = <&mcasp1_pins_sleep>;
status = "okay";
op-mode = <0>; /* MCASP_IIS_MODE */
// tdm-slots = <2>;
// /* 4 serializers */
// serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */
// 0 0 1 2
// >;
// tx-num-evt = <32>;
// rx-num-evt = <32>;
//};
// End Changes
&tscadc {
status = "okay";
tsc {
ti,wires = <4>;
ti,x-plate-resistance = <200>;
ti,coordinate-readouts = <5>;
ti,wire-config = <0x00 0x11 0x22 0x33>;
ti,charge-delay = <0xb000>;
};
};
// compatible = "ti,am33xx-lcdc";
/* compatible = "ti,da8xx-lcdc";
reg = <0x4830e000 0x1000>;
interrupts = <36>;
ti,hwmods = "lcdc";
*/
/*
&lcdc{
status = "okay";
display-timings {
240x320p62 {
hactive = <240>;
vactive = <320>;
hback-porch = <8>;
hfront-porch = <4>;
hsync-len = <12>;
vback-porch = <2>;
vfront-porch = <4>;
vsync-len = <6>;
clock-frequency = <9000000>;
hsync-active = <0>;
vsync-active = <0>;
};
};
}
*/
/*
&lcdc {
status = "okay";
display-timings {
240x320p57 {
clock-frequency = <9000000>;
hactive = <240>;
vactive = <320>;
hfront-porch = <4>;
hback-porch = <8>;
hsync-len = <12>;
vback-porch = <2>;
vfront-porch = <4>;
vsync-len = <6>;
hsync-active = <0>;
vsync-active = <0>;
};
};
};
*/
/* fb {
compatible = "ti,da8xx-tilcdc";
// reg = <0x4830e000 0x1000>;
interrupt-parent = <&intc>;
interrupts = <36>;
ti,hwmods = "lcdc";
};
*/
/*
&lcdc {
status = "okay";
};
*/
// Changes By Priyank M 3/11/15
&dcan1 {
pinctrl-names = "default";
pinctrl-0 = <&dcan1_default>;
status = "okay";
};
// End Changes