Part Number: TDA3XEVM
Tool/software: TI-RTOS
I follow the ObjectDetection_DSP_UserGuide.pdf to use my own train model for PD detection?
1. I set the inArgs.pdConfig.useExtWeightsPD = TRUE
2. I put the date in the buffer of pInBufs->bufDesc[TI_OD_IN_BUFDESC_PD_ADABOOST_WEIGHTS]->bufPlanes[0].buf = pObj->pWeights;
3. And I run the demo, the result is weird as follow, some date are not right and the output of vedio is bule, maybe some mem error
[DSP1 ] 20.884615 s: ALG_OBJECT_DETECT: Objects = 1 !!!
[DSP1 ] 20.884676 s: ALG_OBJECT_DETECT: #0: Tag=0, Type=0, SubType=0, Score=0.000000, Scale=0.000000, (0, 0 : 0 x 0)
[DSP1 ] 21.811718 s: ALG_OBJECT_DETECT: Objects = 3 !!!
[DSP1 ] 21.811779 s: ALG_OBJECT_DETECT: #0: Tag=72, Type=0, SubType=0, Score=82.137421, Scale=1.000000, (38, 12 : 24 x 56)
[DSP1 ] 21.811840 s: ALG_OBJECT_DETECT: #1: Tag=0, Type=0, SubType=0, Score=0.000000, Scale=0.000000, (0, 0 : 0 x 0)
[DSP1 ] 21.811901 s: ALG_OBJECT_DETECT: #2: Tag=0, Type=0, SubType=0, Score=0.000000, Scale=0.000000, (0, 0 : 0 x 0)
[DSP1 ] 21.947325 s: ALG_OBJECT_DETECT: Objects = 2 !!!
[DSP1 ] 21.947386 s: ALG_OBJECT_DETECT: #0: Tag=1769495, Type=786450, SubType=1245197, Score=0.000000, Scale=0.000000, (393234, 22282482 : 2490533 x 6488107)
[DSP1 ] 21.947447 s: ALG_OBJECT_DETECT: #1: Tag=26738927, Type=7995668, SubType=3997756, Score=0.000000, Scale=0.000000, (3997775, 1769515 : 3080233 x 3407933)
[DSP1 ] 30.660983 s: ALG_OBJECT_DETECT: Objects = 1 !!!
[DSP1 ] 30.661044 s: ALG_OBJECT_DETECT: #0: Tag=0, Type=0, SubType=0, Score=0.000000, Scale=0.000000, (0, 0 : 0 x 0)
[DSP1 ] 31.460684 s: ALG_OBJECT_DETECT: Objects = 1 !!!
[DSP1 ] 31.460714 s: ALG_OBJECT_DETECT: #0: Tag=0, Type=0, SubType=0, Score=0.000000, Scale=0.000000, (0, 0 : 0 x 0)
[DSP1 ] 32.269627 s: ALG_OBJECT_DETECT: Objects = 1 !!!
[DSP1 ] 32.269688 s: ALG_OBJECT_DETECT: #0: Tag=0, Type=0, SubType=0, Score=0.000000, Scale=0.000000, (0, 0 : 0 x 0)
[DSP1 ] 33.073415 s: ALG_OBJECT_DETECT: Objects = 1 !!!
[DSP1 ] 33.073445 s: ALG_OBJECT_DETECT: #0: Tag=0, Type=0, SubType=0, Score=0.000000, Scale=0.000000, (0, 0 : 0 x 0)
[DSP1 ] 33.209418 s: ALG_OBJECT_DETECT: Objects = 3 !!!
[DSP1 ] 33.209479 s: ALG_OBJECT_DETECT: #0: Tag=72, Type=0, SubType=0, Score=82.137421, Scale=1.000000, (38, 12 : 24 x 56)
[DSP1 ] 33.209540 s: ALG_OBJECT_DETECT: #1: Tag=0, Type=0, SubType=0, Score=0.000000, Scale=0.000000, (0, 0 : 0 x 0)
[DSP1 ] 33.209601 s: ALG_OBJECT_DETECT: #2: Tag=0, Type=0, SubType=0, Score=0.000000, Scale=0.000000, (0, 0 : 0 x 0)
[DSP1 ] 33.343286 s: ALG_OBJECT_DETECT: Objects = 1 !!!
[DSP1 ] 33.343347 s: ALG_OBJECT_DETECT: #0: Tag=1769495, Type=786450, SubType=1245197, Score=0.000000, Scale=0.000000, (393234, 22282482 : 2490533 x 6488107)
[DSP1 ] 34.690538 s: ALG_OBJECT_DETECT: Objects = 1 !!!
[DSP1 ] 34.690569 s: ALG_OBJECT_DETECT: #0: Tag=0, Type=0, SubType=0, Score=0.000000, Scale=0.000000, (0, 0 : 0 x 0)
[DSP1 ] 35.767217 s: ALG_OBJECT_DETECT: Objects = 1 !!!
[DSP1 ] 35.767248 s: ALG_OBJECT_DETECT: #0: Tag=1769495, Type=786450, SubType=1245197, Score=0.000000, Scale=0.000000, (393234, 22282482 : 2490533 x 6488107)
[DSP1 ] 36.033489 s: ALG_OBJECT_DETECT: Objects = 1 !!!
[DSP1 ] 36.033520 s: ALG_OBJECT_DETECT: #0: Tag=72, Type=0, SubType=0, Score=82.137421, Scale=1.000000, (38, 12 : 24 x 56)
[DSP1 ] 36.305008 s: ALG_OBJECT_DETECT: Objects = 1 !!!
[DSP1 ] 36.305038 s: ALG_OBJECT_DETECT: #0: Tag=0, Type=0, SubType=0, Score=0.000000, Scale=0.000000, (0, 0 : 0 x 0)
AND the UserGuide of Object detection is so simple than I don't know what's mean of Tag=72?
Waiting for your help