Part Number: TDA2PXEVM
Tool/software: TI-RTOS
Hi all,
I'm using TDA2PX with vision sdk 3.5 version. I'm trying to use default Network usecase Network Tx ->decode -> display and i'm giving .avi video as a input using following command ./network_tx.out --host_ip 192.168.1.100 --target_ip 192.168.1.200 --files 1.avi . I made sure Ip address of the system as well as EVM.
But i'm getting following error log:
[IPU1-1] 62.330201 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[IPU1-1] 62.330354 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 655360 B (640 KB), Free size = 645280 B (630 KB)
[HOST ] 60.648508 s: NETWORK_RX: NETWORK_RX: Server listening (port=29171) !!!
[HOST ] 60.648691 s: IPC_OUT_0 : Create in progress !!!
[HOST ] 60.648722 s: IPC_OUT_0 : Create Done !!!
[HOST ] 62.330781 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[HOST ] 62.330811 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 6291456 B (6144 KB), Free size = 6260848 B (6114 KB)
[DSP1 ] 62.331025 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[DSP1 ] 62.331055 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB)
[DSP1 ] 62.331116 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 44040192 B (43008 KB), Free size = 44032320 B (43000)
[DSP2 ] 62.331360 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[DSP2 ] 62.331391 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB)
[DSP2 ] 62.331452 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 516416 B (504 KB)
[EVE1 ] 62.332123 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[EVE1 ] 62.332428 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB)
[EVE1 ] 62.332977 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 254248 B (248 KB)
[EVE2 ] 62.334258 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[EVE2 ] 62.334655 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB)
[EVE2 ] 62.335234 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 254248 B (248 KB)
[IPU2 ] 62.336210 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[IPU2 ] 62.336332 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252016 B (246 KB)
[IPU1-0] 71.427316 s: DECODE: ERROR: ALGPROCESS FAILED (status=0xffffffff) !!!
[IPU1-0] 71.427438 s: DECLINK:ERROR in Declink_jpegDecodeFrame.Status[-1]
[HOST ] 71.423442 s: NETWORK_RX: NETWORK_RX: Connected to client (port=29171) !!!
[IPU1-0] 71.456597 s: DECODE: ERROR: ALGPROCESS FAILED (status=0xffffffff) !!!
[IPU1-0] 71.456719 s: DECLINK:ERROR in Declink_jpegDecodeFrame.Status[-1]
[IPU1-0] 71.492435 s: DECODE: ERROR: ALGPROCESS FAILED (status=0xffffffff) !!!
[IPU1-0] 71.492557 s: DECLINK:ERROR in Declink_jpegDecodeFrame.Status[-1]
[IPU1-0] 71.526962 s: DECODE: ERROR: ALGPROCESS FAILED (status=0xffffffff) !!!
[IPU1-0] 71.527084 s: DECLINK:ERROR in Declink_jpegDecodeFrame.Status[-1]
[IPU1-0] 71.558165 s: DECODE: ERROR: ALGPROCESS FAILED (status=0xffffffff) !!!
[IPU1-0] 71.558287 s: DECLINK:ERROR in Declink_jpegDecodeFrame.Status[-1]
[IPU1-0] 71.600134 s: DECODE: ERROR: ALGPROCESS FAILED (status=0xffffffff) !!!
[IPU1-0] 71.600256 s: DECLINK:ERROR in Declink_jpegDecodeFrame.Status[-1]
[IPU1-0] 71.626456 s: DECODE: ERROR: ALGPROCESS FAILED (status=0xffffffff) !!!
[IPU1-0] 71.626578 s: DECLINK:ERROR in Declink_jpegDecodeFrame.Status[-1]
[IPU1-0] 71.657567 s: DECODE: ERROR: ALGPROCESS FAILED (status=0xffffffff) !!!
[IPU1-0] 71.657689 s: DECLINK:ERROR in Declink_jpegDecodeFrame.Status[-1]
[IPU1-0] 71.696364 s: DECODE: ERROR: ALGPROCESS FAILED (status=0xffffffff) !!!
[IPU1-0] 71.696455 s: DECLINK:ERROR in Declink_jpegDecodeFrame.Status[-1]
[IPU1-0] 71.737357 s: DECODE: ERROR: ALGPROCESS FAILED (status=0xffffffff) !!!
[IPU1-0] 71.737479 s: DECLINK:ERROR in Declink_jpegDecodeFrame.Status[-1]
[IPU1-0] 71.763832 s: DECODE: ERROR: ALGPROCESS FAILED (status=0xffffffff) !!!
[IPU1-0] 71.763984 s: DECLINK:ERROR in Declink_jpegDecodeFrame.Status[-1]
[IPU1-0] 71.795735 s: DECODE: ERROR: ALGPROCESS FAILED (status=0xffffffff) !!!
[IPU1-0] 71.795857 s: DECLINK:ERROR in Declink_jpegDecodeFrame.Status[-1]
[IPU1-0] 71.821814 s: DECODE: ERROR: ALGPROCESS FAILED (status=0xffffffff) !!!
[IPU1-0] 71.821936 s: DECLINK:ERROR in Declink_jpegDecodeFrame.Status[-1]
[IPU1-0] 71.861648 s: DECODE: ERROR: ALGPROCESS FAILED (status=0xffffffff) !!!
[IPU1-0] 71.861770 s: DECLINK:ERROR in Declink_jpegDecodeFrame.Status[-1]
What can be the issue ? How should I proceed with this?