Part Number: TMS320C5517
Other Parts Discussed in Thread: TMS320C5505, , TMS320C5515
Our product use the TMS320C5505 and will change the hardware architecture.
However, the TMS320C5505 is "NRND" status. Therefore, we will change from the TMS320C5505 to the TMS320C5517.
We have checked the CLK_SEL information in the datasheet.
The system clock of the TMS320C5505 can use the 32.768kHz(RTC OSC) and the system clock of the TMS320C5517 cannot use the 32.768kHz(RTC OSC).
We will use a 12MHz(USB OSC) for the TMS320C5517.
Our hardware architecture doesn't use the TMS320C5517 USB function.
Therefore, when the TMS320C5517 USB function isn't used,we cannot understood the USB power connection method.
We understood the USB power connection as the following but is this correct?
USB_MXI,USB_MXO:Connect to the crystal connection
USB_VSSOSC:Connect to the crystal load capacitors
USB_VDDOSC:Connect to the 3.3V power
USB_VDDA3P3:Connect to the 3.3V power
USB_VSSA3P3:Connect to the ground
USB_VDDPLL,USB_VSSPLL,USB_VDD1P3,USB_VSS1P3,USB_VDDA1P3,USB_VSSA1P3:Connect to the ground