Part Number: EVMK2H
Tool/software: Linux
The server side environment is Ubuntu12.04.5 (32 bits and IP address =192.168.0.210).
Because it has been confirmed that a NFS mount to a server is ordinarily made of other hosts.
I'm thinking there is cause failed in NFS in setting of Uboot.
Further, TFTP is Okey.
Failed partial Log will be below.
[ 82.614090] 8021q: adding VLAN 0 to HW filter on device eth3
[ 82.619614] net eth3: adding rx vlan id: 0
[ 82.623657] IP-Config: Failed to open gretap0
[ 82.627921] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready
[ 82.634741] IPv6: ADDRCONF(NETDEV_CHANGE): eth1: link becomes ready
[ 82.654043] Sending DHCP requests ., OK
[ 82.731879] IP-Config: Got DHCP answer from 192.168.0.1, my address is 192.168.0.6
[ 85.494822] net eth1: removing rx vlan id: 0
[ 85.854660] net eth2: removing rx vlan id: 0
[ 86.263233] net eth3: removing rx vlan id: 0
[ 86.267989] IP-Config: Complete:
[ 86.271140] device=eth0, hwaddr=74:da:ea:5d:c8:6e, ipaddr=192.168.0.6, mask=255.255.255.0, gw=192.168.0.1
[ 86.280902] host=192.168.0.6, domain=iodata, nis-domain=(none)
[ 86.287019] bootserver=0.0.0.0, rootserver=192.168.0.210, rootpath=
[ 86.293388] nameserver0=192.168.0.1
[ 86.313599] VFS: Mounted root (nfs filesystem) on device 0:11.
[ 86.319509] Freeing unused kernel memory: 312K (c0718000 - c0766000)
[ 87.955816] dma dma0chan9: out of descriptors
[ 88.442228] dma dma0chan9: out of descriptors
[ 89.210722] dma dma0chan9: out of descriptors
[ 92.343134] dma dma0chan9: out of descriptors
[ 262.408026] nfs: server 192.168.0.210 not responding, still trying
:
:
I2C: ready
DRAM: 2 GiB
NAND: 512 MiB
Net: TCI6638_EMAC
Warning: TCI6638_EMAC using MAC address from net device
, TCI6638_EMAC1
Hit any key to stop autoboot: 0
TCI6638 EVM #
TCI6638 EVM # setenv serverip 192.168.0.210
TCI6638 EVM # setenv name_kern uImage-rt-keystone-evm.bin
TCI6638 EVM # setenv name_fdt uImage-rt-k2hk-evm.dtb
TCI6638 EVM # setenv nfs_root '/home/yamada/nfs'
TCI6638 EVM # setenv nfs_options v3,tcp,rsize=4096,wsize=4096
TCI6638 EVM # setenv boot net
TCI6638 EVM #
The contents after setting are below.
addr_fdt=0x87000000
addr_fs=0x82000000
addr_kern=0x88000000
addr_mon=0x0c5f0000
addr_ubi=0x82000000
addr_uboot=0x87000000
args_all=setenv bootargs console=ttyS0,115200n8 rootwait=1
args_net=setenv bootargs ${bootargs} rootfstype=nfs root=/dev/nfs rw nfsroot=${serverip}:${nfs_root},${nfs_options} ip=dhcp
args_ramfs=setenv bootargs ${bootargs} earlyprintk rdinit=/sbin/init rw root=/dev/ram0 initrd=0x802000000,9M
args_ubi=setenv bootargs ${bootargs} rootfstype=ubifs root=ubi0:rootfs rootflags=sync rw ubi.mtd=2,2048
args_uinitrd=setenv bootargs ${bootargs} earlyprintk rdinit=/sbin/init rw root=/dev/ram0
baudrate=115200
boot=net
bootcmd=run init_${boot} get_fdt_${boot} get_mon_${boot} get_kern_${boot} run_mon run_kern
bootdelay=3
bootfile=uImage
burn_ubi=nand erase.part ubifs; nand write ${addr_ubi} ubifs ${filesize}
burn_uboot=sf probe; sf erase 0 0x100000; sf write ${addr_uboot} 0 ${filesize}
ethact=TCI6638_EMAC
ethaddr=74:da:ea:5d:c8:6e
fdt_high=0xffffffff
get_fdt_net=dhcp ${addr_fdt} ${tftp_root}/${name_fdt}
get_fdt_ramfs=dhcp ${addr_fdt} ${tftp_root}/${name_fdt}
get_fdt_ubi=ubifsload ${addr_fdt} ${name_fdt}
get_fdt_uinitrd=dhcp ${addr_fdt} ${tftp_root}/${name_fdt}
get_fs_ramfs=dhcp ${addr_fs} ${tftp_root}/${name_fs}
get_fs_uinitrd=dhcp ${addr_fs} ${tftp_root}/${name_uinitrd}
get_kern_net=dhcp ${addr_kern} ${tftp_root}/${name_kern}
get_kern_ramfs=dhcp ${addr_kern} ${tftp_root}/${name_kern}
get_kern_ubi=ubifsload ${addr_kern} ${name_kern}
get_kern_uinitrd=dhcp ${addr_kern} ${tftp_root}/${name_kern}
get_mon_net=dhcp ${addr_mon} ${tftp_root}/${name_mon}
get_mon_ramfs=dhcp ${addr_mon} ${tftp_root}/${name_mon}
get_mon_ubi=ubifsload ${addr_mon} ${name_mon}
get_mon_uinitrd=dhcp ${addr_mon} ${tftp_root}/${name_mon}
get_ubi_net=dhcp ${addr_ubi} ${tftp_root}/${name_ubi}
get_uboot_net=dhcp ${addr_uboot} ${tftp_root}/${name_uboot}
has_mdio=0
init_net=run set_fs_none args_all args_net
init_ramfs=run set_fs_none args_all args_ramfs get_fs_ramfs
init_ubi=run set_fs_none args_all args_ubi; ubi part ubifs; ubifsmount boot
init_uinitrd=run set_fs_uinitrd args_all args_uinitrd get_fs_uinitrd
initrd_high=0xffffffff
mem_lpae=1
mem_reserve=512M
mtdparts=mtdparts=davinci_nand.0:1024k(bootloader)ro,512k(params)ro,129536k(ubifs)
name_fdt=uImage-rt-k2hk-evm.dtb
name_fs=arago-console-image.cpio.gz
name_kern=uImage-rt-keystone-evm.bin
name_mon=skern-keystone-evm.bin
name_ubi=keystone-evm-ubifs.ubi
name_uboot=u-boot-spi-keystone-evm.gph
name_uinitrd=uinitrd.bin
nfs_options=v3,tcp,rsize=4096,wsize=4096
nfs_root=/home/yamada/nfs
no_post=1
run_kern=bootm ${addr_kern} ${addr_uinitrd} ${addr_fdt}
run_mon=mon_install ${addr_mon}
serverip=192.168.0.210
set_fs_none=setenv addr_uinitrd -
set_fs_uinitrd=setenv addr_uinitrd ${addr_fs}
stderr=serial
stdin=serial
stdout=serial
ver=U-Boot 2013.01-00004-g0c2f8a2 (Aug 16 2013 - 19:04:15)