This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

Can I use the two ethernet ports in DM648 as physical switch?



Hello all

There are two ethernet ports in DM648. And I found it also has function "3 Port Switch". So can I use the two ethernet ports in DM648 as physical switch?

That is , connecting as follow diagram. Can "PC Host" access to "other device" directly?

 ================
|                |
|     PC Host    |
|                |
|     ------     |
|    | RJ45 |    |
 ==== ------ ====
        |
        |       -------- ============
         ----> | RJ45-1 |            |
               |--------             |
               |           DM648     |
               |--------             |
         ----> | RJ45-2 |            |
        |       -------- ============
        |
 ==== ------ ====
|    | RJ45 |    |
|     ------     |
|                |
|  other device  |
|                |
 ================

In that way, my devices could not connect physical switch any more.

  • Is there any answer?

  • Hello everybody

    Who can help me?

  • buy another one .

    newest hot-selling SAT reeiver for South America and Worldwide

    MSN:lindadingchina@hotmail.com Tel:+86-13434430974(Linda)
    Quotation List
    Brand Type Unit Price Remark
    Dreambox DM500HD(SIM2.1) $145 USD “Linux+good pics+unlimited list 1) 400 MHz MIPS processor 2) DVB-S2 tuner
    3) Linux Operating System
    4) SIM card: 2.10
    5) 2*USB (Front Mini USB)
    6) Enigma 2″
    DM500HD(Ferrari) $150 USD “Linux+good pics+unlimited list 500hd
    1.400 mhz CPU(800pro 300mhz )
    2.Tuner BCM4505 (800pro Alps M tuner)
    3.Big fan and cooling fin (800pro small fan)
    4.Ferrari card and sim 210 card(800pro SIM 210)
    5.HDMI port ( 800pro not have) ”
    DM500-C $41 USD “l 250 MHz IBM PowerPC Processor (350 Mips)
    l Linux Operating System
    l 1 x Smartcard-Reader
    l MPEG2 Hardware decoding
    l 100Mbit full duplex Ethernet Interface
    l 2 LED status ”
    DM500S $41 USD “250 MHz PowerPC Processor
    • Linux Operating System
    • 2 LED status
    • MPEG-2 Hardware decoding, DVB-S
    • 1 x Smartcard-Reader (crypt CA)
    • 1 x Scart-interfaces (RGB, FBAS or S-Video)
    • V.24/RS232 Interface ”
    DM800HD $110 USD “1.MPEG-4
    2.2×2.0USB,
    3.H.264 Hardware decoding
    4.Internet port
    300 MHz MIPS Processor
    - Linux Operating System
    - OLED – Display
    - MPEG-2 / H.264 Hardware decoding
    - Tuner: DVB-S, optional: DVB-C, DVB-T
    - Tuner Module, Plug&Play
    - 1 x Smartcard-Reader
    - V.24/RS232 Interface
    - 10/100Mbit Ethernet Interface
    - 1 x Scart (RGB, FBAS or S-Video)”
    DM800HDse $167 USD ” 400 MHz MIPS Processor
    Enigma 2, Linux Operating System
    colored OLED – Display
    MPEG-4 / H.264 Hardware decoding
    Tuner: DVB-S2, optional: DVB-C, DVB-T
    Tuner Module, Plug&Play
    2 x Smartcard-Reader (CA)
    Mini USB for Service and software update,2 USB”
    DM800HDse+WIFI $173 USD “1.400 MHz MIPS Processor
    2.Enigma 2, Linux Operating System
    3.colored OLED – Display
    4.MPEG-2 / H.264 Hardware decoding
    5.Tuner: DVB-S, optional: DVB-C, DVB-T
    6.Tuner Module, Plug&Play
    7.V.24/RS232 Interface
    8.1 x Smartcard-Reader (Dreamcrypt CA)
    9.Mini USB for Service and software update
    10.10/100Mbit Ethernet Interface1 x Scart (RGB, FBAS or S-Video”
    Sunray 800se $167 USD “• 400 MHz MIPS Processor
    • Enigma 2, Linux Operating System
    • colored OLED – Display
    • MPEG-2 / H.264 Hardware decoding
    • Tuner: DVB-S, optional: DVB-C, DVB-T
    • Tuner Module, Plug&Play
    • 2 x Smartcard-Reader (Dreamcrypt CA)
    • Mini USB for Service and software update
    • 10/100Mbit Ethernet Interface
    • 1 x Scart (RGB, FBAS or S-Video)
    • HDMI,2 USB”
    800se+WIFI $173 USD “support 300m wifi ,400 MHz MIPS Processor
    Enigma 2, Linux Operating Tuner: DVB-S, optional: DVB-C, DVB-T
    Tuner Module, Plug&Play
    2 x Smartcard-Reader (Dreamcrypt CA),2 USB”
    800se+3tuners+WIFI $195 USD “*WiFi, 300M WLAN supported
    *Three-in-one DVB-S/C/T tuner, can be used at the same time
    *DVB-C added high pass filter, anti low frequency interference
    *Lerning remote control
    *SIM2.1, bootload84
    *Latest motherboard D6 type
    *400MHz processor
    *Front and back USB ports ,2 x Smartcard-Reader (Dreamcrypt CA) Enigma 2, Linux Operating ”
    Openbox S10HD $ 45 USD “2 x Scart ,1. Linux Operating System
    2. HD+ PVR +1CA+1CI
    3. Cccam,newcam,mgcam
    4. DVB-S2,Support MHEG-5,NIT search support”
    S11 $46 USD “>Original S11 ,Same as DVB 800HD
    >Linux OS
    >Support CCcam And MGCamd,CA 1x slot,2 x Scart (RGB, FBAS or S-Video) ”
    S9 $44 USD “1x CI built-in
    1x CA (smartcard reader) built-in,Linux MIPS Operating System”
    S1000MX $51 USD “ETHERNET
    Support RMII interface, Support youdube and notwork
    redia, CCCAM, NEWCAM, MGCAM,NH share, TWIN,
    RS232S Support TWIN ,SSSP and Software upgrades
    CAS
    Smartcard reader built-in/ support irdeto,viaccess, nagra
    vision, conax ,Cryptoworks,BISS ,PATCH etc.
    USB Double USB (In Back Panel and Front Panel)”
    VU+SOLO VU SOLO $100 USD “VU+ SOLO satellite receiver
    1.Linux operating system (Enigma2)
    2.Broadcom Mips Processor
    3.HDMI+ ETHERNET+ 2 USB+ 2CI+CA”
    VU+DUO VU DUO $205 USD “DVB-S2 Twin Tuner HD PVR
    Linux Operating System
    Powerful 400MHz CPU
    MPEG2 / H.264 Hardware decoding (DVB compliant)
    16 digit Dot Matrix VFD front display
    2 x Smartcard-Reader
    2 x Common Interface
    3 x USB2.0
    10/100Mbit Ethernet Interface
    1 x eSATA?”
    SCLASS 9906HD $50 USD “*1x CI built-in
    *1x CA (smartcard reader) built-in,*1 x Scart (RGB, FBAS or S-Video),10/100Mbit Ethernet Interface (support CCcam,Newcam and Mgcam )
    *Satellite sharing( with twin&SSSP protocol, can work with dongle)”
    S1000 $54 USD “wifi and youtube Sclass S1000
    1.YouTube,WIFI support
    2.Cccam,newcam,mgcam support
    3.HD+ PVR +1CA+1CI,DVB-S2

    wifi and youtube Sclass S1000 , HD Sclass s1000
    1.YouTube, WIFI support
    2.Cccam,newcam,mgcam support
    3.HD+ PVR +1CA+1CI,DVB-S2

    H3 $30 USD “HD DIGITAL FTA DVB-S2 STB
    1,Ali 3601 solution;
    2,HDMI,COAXIAL out , USB;
    3,HDMI,MPEG4,1080P;
    4,software upgrade via USB2.0.”
    AZCLASS S1000 $52 USD “1. HDMI 1.3 output dvb-s2
    2.patch function
    3.nagra2
    4.VFD Display az class s1000,Double USB (In Back Panel and Front Panel)”
    S810HD $45 USD ” -4 RCA connections (1 video, 2 Audio, S/PDIF or 0/12v)
    -Update by RS232 as well
    -1XCA(MULTI CAS)
    -Support dongle,have patch”
    LEXUZBOX F90 $61 USD “BRAZIL DVB-C
    HDMI out-put
    RJ-45 port to internet sharing
    more free channel
    Receiver HDTV Lexuzbox HD 1080P F90, CA+CI ”
    AZamerica S900 $61 USD “HD America S900 :
    1). Smart Card Reader
    2). Display VFD
    3). USB PVR ready
    4). HD dvb s2 dvbs2 dvb-s2″
    DVB-T HD $24 USD “HDMI DVD + HD DVB-T
    DVD with HD DVB-T,1.HD DVB-T+HDMI DVD Player
    2.Support MPEG2/MPEG4/H.264
    3.Support USB PVR
    4.Fasion design with good quality
    5.Combo STB”
    DVB-T T2 $35 USD “Fully compatible with MPEG-4 H264 decoding
    HDMI output , Full HD DVB-T
    High Definition DVB-T + USB(pvr)
    Multi media”
    probox 800 $36 USD “1.usb-pvr ready probox 830
    2.same function as s810b
    3.hdmi probox 830
    4.VFD display FTA+USB+PVR+MULTI CAS+CI+LAN (CC CAMD, NEW CAMD, MG CAMD EMBEDDED)”
    Remark:above price is for one piece at EXW price,discount available at larger order.
    look forward to your early reply

    南美机升级网站:http://www.swdownload.net/

    AZFOX S2 USD47
    AZCLASS 810HD USD43
    AZCLASS 810SD USD28
    AZCLASS S1000 USD50
    Az america s900HD USD56
    AZBOX S900+ USD49
    Evo xl USD34
    Probox 830 USD48
    (Above items we have in stock, the MOQ is 100PCS)
    IBOX–USD32/PCS
    Azbox bravissimo(next week)—-USD77/PCS
    AZ america S810b—USD38/PCS
    (Above 3 items will ready next week)