Other Parts Discussed in Thread: AM5728
Tool/software: Linux
we need mmc3 support sd card in am5728 platform base on ti-processor-sdk-linux-am57xx-evm-03.01.00.06,
the patch as attachment, my question is:mmc1/mmc2 can send init cmd from controller,but mmc3 cannot send init cmd,
and i cannot get any waveform from mmc3.
Index: ../source/u-boot-2016.05/arch/arm/dts/am57xx-gf33a1.dts
===================================================================
--- ../source/u-boot-2016.05/arch/arm/dts/am57xx-gf33a1.dts (版本 1719)
+++ ../source/u-boot-2016.05/arch/arm/dts/am57xx-gf33a1.dts (工作副本)
@@ -152,6 +152,27 @@
>;
};
+ mmc3_pins_default: mmc3_pins_default {
+ pinctrl-single,pins = <
+ 0x37c (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc3_clk.mmc3_clk */
+ 0x380 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc3_cmd.mmc3_cmd */
+ 0x384 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc3_dat0.mmc3_dat0 */
+ 0x388 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc3_dat1.mmc3_dat1 */
+ 0x38c (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc3_dat2.mmc3_dat2 */
+ 0x390 (PIN_INPUT_PULLUP | MUX_MODE0) /* mmc3_dat3.mmc3_dat3 */
+ >;
+ };
+
+ mmc3_pins_hs: mmc3_pins_hs {
+ pinctrl-single,pins = <
+ 0x37c (PIN_INPUT_PULLUP |MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc3_clk.mmc3_clk */
+ 0x380 (PIN_INPUT_PULLUP |MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc3_cmd.mmc3_cmd */
+ 0x384 (PIN_INPUT_PULLUP |MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc3_dat0.mmc3_dat0 */
+ 0x388 (PIN_INPUT_PULLUP |MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc3_dat1.mmc3_dat1 */
+ 0x38c (PIN_INPUT_PULLUP |MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc3_dat2.mmc3_dat2 */
+ 0x390 (PIN_INPUT_PULLUP |MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc3_dat3.mmc3_dat3 */
+ >;
+ };
};
&dra7_iodelay_core {
@@ -434,3 +455,15 @@
max-frequency = <96000000>;
/delete-property/ mmc-hs200-1_8v;
};
+
+&mmc3 {
+ status = "okay";
+
+ pinctrl-names = "default", "hs";
+ pinctrl-0 = <&mmc3_pins_default>;
+ pinctrl-1 = <&mmc3_pins_hs>;
+
+ vmmc-supply = <&ldo1_reg>;
+ bus-width = <4>;
+ cd-gpios = <&gpio7 12 GPIO_ACTIVE_LOW>; /* gpio 219 */
+};
Index: ../source/u-boot-2016.05/board/ti/advantech/mux_gf33a1.h
===================================================================
--- ../source/u-boot-2016.05/board/ti/advantech/mux_gf33a1.h (版本 1719)
+++ ../source/u-boot-2016.05/board/ti/advantech/mux_gf33a1.h (工作副本)
@@ -155,14 +155,29 @@
{MMC1_DAT3, (M0 | PIN_INPUT_PULLUP)}, /* mmc1_dat3.mmc1_dat3 */
{MMC1_SDCD, (M0 | PIN_INPUT_PULLUP)}, /* mmc1_sdcd.mmc1_sdcd */
{MMC1_SDWP, (M0 | PIN_INPUT_PULLUP)}, /* mmc1_sdwp.mmc1_sdwp */
+
+ /* MMC3 */
+ {MMC3_CLK, (M0 | PIN_INPUT_PULLUP)}, /* mmc3_clk.mmc3_clk */
+ {MMC3_CMD, (M0 | PIN_INPUT_PULLUP)}, /* mmc3_cmd.mmc3_cmd */
+ {MMC3_DAT0, (M0 | PIN_INPUT_PULLUP)}, /* mmc3_dat0.mmc3_dat0 */
+ {MMC3_DAT1, (M0 | PIN_INPUT_PULLUP)}, /* mmc3_dat1.mmc3_dat1 */
+ {MMC3_DAT2, (M0 | PIN_INPUT_PULLUP)}, /* mmc3_dat2.mmc3_dat2 */
+ {MMC3_DAT3, (M0 | PIN_INPUT_PULLUP)}, /* mmc3_dat3.mmc3_dat3 */
/* PWM */
{GPIO6_10, (M10 | PIN_OUTPUT_PULLDOWN)}, /* gpio6_10.ehrpwm2A */
{GPIO6_11, (M10 | PIN_OUTPUT_PULLDOWN)}, /* gpio6_11.ehrpwm2B */
/* CAN */
+ {SPI1_CS2, (M2 | PIN_INPUT_PULLUP)}, /* spi1_cs2.dcan2_tx */
+ {SPI1_CS3, (M2 | PIN_INPUT_PULLUP)}, /* spi1_cs3.dcan2_rx */
/* SATA */
{DCAN1_RX, (M4 | PIN_OUTPUT)}, /* dcan1_rx.sata1_led */
/* Weakup*/
@@ -221,14 +236,14 @@
{GPMC_BEN0, (M14 | PIN_INPUT_PULLDOWN)}, /* gpmc_ben0.gpio2_26 */
{GPMC_BEN1, (M14 | PIN_INPUT_PULLDOWN)}, /* gpmc_ben1.gpio2_27 */
{GPMC_WAIT0, (M14 | PIN_INPUT_PULLDOWN)}, /* gpmc_wait0.gpio2_28 */
{SPI1_CS1, (M14 | PIN_OUTPUT_PULLUP)}, /* spi1_cs1.gpio7_11 */
{MCASP1_AXR2, (M14 | PIN_INPUT_PULLDOWN)}, /* mcasp1_axr2.gpio5_4 */
{MCASP1_AXR3, (M14 | PIN_INPUT_PULLDOWN)}, /* mcasp1_axr3.gpio5_5 */
@@ -293,8 +308,8 @@
/* PWM as gpio function */
{GPIO6_10, (M0 | PIN_INPUT)},
{GPIO6_11, (M0 | PIN_INPUT)},
/* CLKOUT as gpio */
{GPMC_CLK, (M14 | PIN_INPUT)},
{MCASP1_AXR12, (M14 | PIN_INPUT)},
@@ -303,14 +318,14 @@
/* CLKIN as gpio */
{VIN2A_D2, (M14 | PIN_INPUT)},
{VIN2A_CLK0, (M14 | PIN_INPUT)},
{VOUT1_D3, (M14 | PIN_INPUT)},
{VOUT1_D12, (M14 | PIN_INPUT)},
{VOUT1_D5, (M14 | PIN_INPUT)},
/* CN7*/
{XREF_CLK0, (M14 | PIN_INPUT)},
{VOUT1_D8, (M14 | PIN_INPUT)}, /* vout1_d8.vout1_d8 */
{VOUT1_D9, (M14 | PIN_INPUT)},
#endif
@@ -330,6 +345,23 @@
{0x0AE0, 189, 1462}, /* CFG_VIN2A_D21_IN */
{0x0AEC, 232, 1278}, /* CFG_VIN2A_D22_IN */
{0x0AF8, 0, 1397}, /* CFG_VIN2A_D23_IN */
+ {0x678 , 0, 386}, /* CFG_MMC3_CLK_IN */
+ {0x680 , 605, 0}, /* CFG_MMC3_CLK_OUT */
+ {0x684 , 0, 0}, /* CFG_MMC3_CMD_IN */
+ {0x688 , 0, 0}, /* CFG_MMC3_CMD_OEN */
+ {0x68c , 0, 0}, /* CFG_MMC3_CMD_OUT */
+ {0x690 , 171, 0}, /* CFG_MMC3_DAT0_IN */
+ {0x694 , 0, 0}, /* CFG_MMC3_DAT0_OEN */
+ {0x698 , 0, 0}, /* CFG_MMC3_DAT0_OUT */
+ {0x69c , 211, 0}, /* CFG_MMC3_DAT1_IN */
+ {0x6a0 , 0, 0}, /* CFG_MMC3_DAT1_OEN */
+ {0x6a4 , 0, 0}, /* CFG_MMC3_DAT1_OUT */
+ {0x6a8 , 0, 0}, /* CFG_MMC3_DAT2_IN */
+ {0x6ac , 0, 0}, /* CFG_MMC3_DAT2_OEN */
+ {0x6b0 , 0, 0}, /* CFG_MMC3_DAT2_OUT */
+ {0x6b4 , 474, 0}, /* CFG_MMC3_DAT3_IN */
+ {0x6b8 , 0, 0}, /* CFG_MMC3_DAT3_OEN */
+ {0x6bc , 0, 0}, /* CFG_MMC3_DAT3_OUT */
};
#endif
Index: ../source/u-boot-2016.05/drivers/mmc/mmc_private.h
===================================================================
--- ../source/u-boot-2016.05/drivers/mmc/mmc_private.h (版本 1719)
+++ ../source/u-boot-2016.05/drivers/mmc/mmc_private.h (工作副本)
@@ -11,6 +11,7 @@
#define _MMC_PRIVATE_H_
#include <mmc.h>
+#define CONFIG_MMC_TRACE
extern int mmc_send_cmd(struct mmc *mmc, struct mmc_cmd *cmd,
struct mmc_data *data);
Index: ../source/u-boot-2016.05/drivers/mmc/omap_hsmmc.c
===================================================================
--- ../source/u-boot-2016.05/drivers/mmc/omap_hsmmc.c (版本 1720)
+++ ../source/u-boot-2016.05/drivers/mmc/omap_hsmmc.c (工作副本)
@@ -1391,6 +1391,7 @@
struct mmc_config *cfg;
uint host_caps_val;
priv_data = malloc(sizeof(*priv_data));
if (priv_data == NULL)
return -1;
@@ -1418,7 +1419,7 @@
priv_data->base_addr = (struct hsmmc *)OMAP_HSMMC3_BASE;
#if (defined(CONFIG_DRA7XX) || defined(CONFIG_AM57XX)) && defined(CONFIG_HSMMC3_8BIT)
/* Enable 8-bit interface for eMMC on DRA7XX */
- host_caps_val |= MMC_MODE_8BIT;
+ //host_caps_val |= MMC_MODE_8BIT;
#endif
break;
#endif
@@ -1798,6 +1799,7 @@
struct omap_mmc_of_data *data;
#endif
cfg = &priv->cfg;
cfg->name = "OMAP SD/MMC";
cfg->ops = &omap_hsmmc_ops;
Index: ../source/u-boot-2016.05/include/configs/am57xx_gf33a1.h
===================================================================
--- ../source/u-boot-2016.05/include/configs/am57xx_gf33a1.h (版本 1719)
+++ ../source/u-boot-2016.05/include/configs/am57xx_gf33a1.h (工作副本)
@@ -26,7 +26,7 @@
/* SPI SPL boot support. */
#define CONFIG_SPL_SPI_SUPPORT
-#define CONFIG_MMC_DEVICE_MAX 2
+#define CONFIG_MMC_DEVICE_MAX 3
#define CONFIG_SPL_PARAM_ADDR (0XC1000000)
#define CONFIG_NR_DRAM_BANKS 2
log:
U-Boot SPL 2016.05-svn1715 (Aug 21 2017 - 14:25:10)
DRA752-GP ES2.0
Trying to boot from SPI
mmc index:0
omap_mmc_init:0
CMD_SEND:0
ARG 0x00000000
MMC_RSP_NONE
CMD_SEND:8
ARG 0x000001AA
RET -19
……………….
Card did not respond to voltage select!
spl: mmc init failed with error: -17
mmc index:1
omap_mmc_init:1
CMD_SEND:0
ARG 0x00000000
MMC_RSP_NONE
CMD_SEND:8
ARG 0x000001AA
RET -19
……………
spl_load_image_fat: error reading image u-boot.img, err - -1
mmc index:2
omap_mmc_init:2