Part Number: DM505
Other Parts Discussed in Thread: DS90UB940-Q1, DS90UB927Q-Q1, SN65DSI83-Q1, SN65LVDS93B-Q1, DS90C189-Q1
HELLO
HOPE HERE CAN FIND RIGHT PERSON TO ANSWER OUR QUESTIONS ABOUT DM505. WE HAVE ONGOING PROJECT WHICH IS ASKING FOR SOLUTION TO CONTROL DISPLAY FOR AUTOMOTIVE CID DESIGN. THE DESIGN REQUIREMENT NEEDS ONE CHIP TO CONTROL DISPLAY WITH FOLLOWING FEATURES:
1. INVERSION (ROTATION)
TO FIT IN VARIOUS DISPLAY SIZE FOR LANDSCAPE / PORTRAIT ORIENTATION.
CONSIDERING MOST OF AUTOMOTIVE DISPLAYS ARE ALL LANDSCAPE IN OUR DESIGN CASE WE WANT A SOLUTION SUPPORTING EXTERNAL DDR FOR FRAMEBUFFER AND INVERT THE HORIZONTAL / VERTICAL ORIENTATION TO MEET OUR GOAL:
LANDSCAPE BUT PORTRAIT COMPLIANT DISPLAY
2. OVERLAY
FOR INSTRUMENT CLUSTER / INFOTAINMENT INTEGRATION DESIGN CASE
WE NEED THE CHIPSET TO HAVE STANDALONE DISPLAY CONTROLLER AND CAN OVERLAY 2 CHANNEL VIDEO INPUT
1. VIDEO INPUT FROM AROUND VIEW MONITOR SYSTEM
2. VIDEO FRON EXTERNAL NAVIGATION
WITH INFOTAINMENT
3. WE'RE PLANNING TO USE FPD-LINK DUAL WITH BUILT-IN CROSS SWITCH FUNCTION TO DETERMINE HOW TO DEAL WITH INCOMING VIDEO
3-1. OVERLAY
3-2. PRE-PROCESSING FOR ROTATE INPUT VIDEO
3-3. PRE-PORCESSING FOR RESIZE / SCALER
4. BACKLIGHT CONTROL / DISPLAY CONTROL
5. CAN BUS SUPPORT
LOOKS DM505 IS ONLY SUITABLE ONE JUST POST HERE FOR A CONFIRMATION
1. ABOUT INVERSION
CAN DM505 BE USED FOR SUCH A REQUIREMENT? IN DDR? FRAMEBUFFER?
2. ABOUT OVERLAY
CAN DM505 BE CAPABLE OF DEALING WITH 2 CHANNEL FULL HD 1980*1080P RESOLUTION VIDEO INPUT FOR ASKED OVERLAY
PICTURE IN PICTURE / PICTURE OVER PICTURE
3. CAN DM505 PERFORM REQUIRED FUNCTIONS FOR
RESIZE / SCALER?
4. FOR AUTOMOTIVE GRADE PRODUCT WE FIND DM505 IS AEC-Q100 QUALIFIED PART BUT FIND NO COMPARISON FOR
DM505M
DM505L
CAN YOU TELL ME WHAT'S DIFFERENT BETWEEN THE M AND L?
FOR REQUIRED FUNCTIONS DO YOU HAVE SAMPLE CODE WITH A TABLE TO SET UP FOR TARGET DISPLAY BY DISPLAY SPECIFICATION? AND DO YOU HAVE SAMPLE CODE / SDK TO CONTROL DISPLAY SUBSYSTEM COMPLETELY?
THANK YOU VERY MUCH