Part Number: PROCESSOR-SDK-AM65X
Hai Sir/Madam,
Currently, We are doing R&D in Power system Field so we have issues in choosing processor for our specified applications. I need to clarify my few doubts and aspects to technical person regarding those following terms and conditions in choosing processor boards.
Processor Requirements:
- Max Basic execution time of module 100µs.
- 50% loading during peak processing.
- 28 Digital inputs
- 32 Analog inputs (Including 4-20mA output)
- 16 Digital outputs (Extra High Speed Relay Switching)
- 32 Digital outputs (Led Indications)
- The following futures also required in the unit
- Processor 50% loading during peak process.
- Internal time setting for delay minimum scale limit shall be 100 µs.
- RJ45 & IEC 61850 Communication.
- Time Synchronization input (IRIG or GPS)
- Large HMI display.
- Hard Key futures for logic / program edition for engineering files.
- Dual LED (RED/GREEN) shall be programmable based on the requirement.
- All DI/AI/DI/DO tagging editable through license hard key.
- If required any time to be adjusted by manual extra provision shall be provided +0.5 msec to -0.5msec range in the step of 50nsec.
- Controller shall be capable to scan the 50nsec duration pulse data and response also will be high speed.
Sarumathi A
Total Plant Engineering and Design (www.tpedin.com)
Phone:9080769633
Email id:sarumathia@tpedin.com