Hi
I have a 7" LCD panel with following pinout. I'm planning to use this display unit with Sitara Starter kit design.
So in that case please suggest what are the changes need to be done with the starter kit design in the display section?
| Pin no | I/O | Function |
| 1 | P | Common Voltage |
| 2 | P | Power Voltage for digital circuit |
| 3 | P | Power Voltage for digital circuit |
| 4 | -- | No Connection |
| 5 | I | Global reset pin |
| 6 | I | Standby mode , Normally pulled high STBYB = 1, normal operation STBYB = 0, timing controller, source driver will turn off, all output are High-Z |
| 7 | P | Ground |
| 8 | I | - LVDS differential data input |
| 9 | I | + LVDS differential data input |
| 10 | P | Ground |
| 11 | I | - LVDS differential data input |
| 12 | I | + LVDS differential data input |
| 13 | P | Ground |
| 14 | I | - LVDS differential data input |
| 15 | I | + LVDS differential data input |
| 16 | P | Ground |
| 17 | I | - LVDS differential data input |
| 18 | I | + LVDS differential data input |
| 19 | P | Ground |
| 20 | I | - LVDS differential data input |
| 21 | I | + LVDS differential data input |
| 22 | P | Ground |
| 23 | -- | No Connection |
| 24 | -- | No Connection |
| 25 | P | Ground |
| 26 | -- | No Connection |
| 27 | O | Backlight CABC controller signal output |
| 28 | I | 6 Bit/ 8 Bit mode select |
| 29 | P | Power for Analog Circuit |
| 30 | P | Ground |
| 31 | P | LED Cathode |
| 32 | P | LED Cathode |
| 33 | I | Horizontal Inversion |
| 34 | I | Vertical Inversion |
| 35 | P | Gate OFF Voltage |
| 36 | I | CABC H/W enable |
| 37 | I | CABC H/W enable |
| 38 | P | Gate ON Voltage |
| 39 | P | LED Anode |
| 40 | P | LED Anode |
P-Power; I-Input; O-Output