Hello,
When we are doing a yocto based build setup, to create an image using Linux Automotive Processor SDK to create arago image. When triggered bitbake, getting fetch failures on various repositories on 'git.ti.com' due to git fetch timeout errors.
The timeout happens sporadically, pointing some network issues on TI servers, as we have tested it various network connections ( with proxy, without proxy), to verify the problems on our servers/ISPs
for eg; the following recipes failed, between multiple runs ....
meta-psdkla/recipes-bsp/rpmsg-char-helper/rpmsg-char-helper.bb
meta-psdkla/recipes-benchmark/cockpit-fw/cockpit-bootstrap-fw_git.bb
meta-ti/recipes-bsp/ti-display-sharing-fw/ti-display-sharing-fw_git.bb
meta-ti/recipes-bsp/cadence-mhdp-fw/cadence-mhdp-fw_git.bb
meta-arago/meta-arago-distro/recipes-bsp/ti-sci-fw/ti-sci-fw_2019.08.bb
Eg; of output what we got between two clone tries on one of the repo, we see errors between tries with in a minute apart, having different results ...
~/TI/git/test$ time git clone git://git.ti.com/glsdk/rpmsg-char-helper.git
Cloning into 'rpmsg-char-helper'...
remote: Enumerating objects: 27, done.
remote: Counting objects: 100% (27/27), done.
remote: Compressing objects: 100% (27/27), done.
remote: Total 27 (delta 12), reused 0 (delta 0)
Receiving objects: 100% (27/27), 13.79 KiB | 0 bytes/s, done.
Resolving deltas: 100% (12/12), done.
Checking connectivity... done.
real 0m14.931s
user 0m0.004s
sys 0m0.012s
a Minute Later :
the same call .failed ....
~/TI/git/test$ time git clone git://git.ti.com/glsdk/rpmsg-char-helper.git
Cloning into 'rpmsg-char-helper'...
fatal: unable to connect to git.ti.com:
git.ti.com[0: 198.47.28.207]: errno=Connection refused
real 1m7.320s
user 0m0.000s
sys 0m0.004s
Regards,
Subramanian