Tool/software:
Hi Team,
I am planning to integrate the AFE7950EVM with the ZCU102. And looking for a loopback design with the direct up and down conversion of (9-10)Ghz with IBW of 1Ghz (without DDC,DUC of AFE).
Number of ADC = 4
Number of DAC = 4
For this pls help me to find out the following settings.
1. What is the optimal sampling frequency possible with the EVM.(DAC and ADC)
2. As the ZCU102 FMC supports max. transceiver speed of 16.3Gb/s, What can be the lane rate calculation settings for the above configuration.
3. Reference design for this configuration
4. Configuration settings for AFE & clocking circuits
I am looking forward for your positive response.
--Tulsiaero